User Enrollment Station

To enhance the system’s logging capabilities, consider collecting facial images to associate with user names in the system. The system can:

  1. Store images and use them in database queries.
  2. Capture images for printing card holder images onto the access card to create an ID badge.* Presenting the badge to system readers allows the user to gain access into selected doors controlled by the system.
  3. Allowing system operators to review recorded activity from an integrated video system and compare participant images with stored images from the Access Control system user database.

 

Enrollment areas are typically located in the location’s Human Resources or Security office as activities are generally related to hiring and releasing of personnel. Large campus applications for student entry identification may require more than one enrollment station. Creating an enrollment area requires system designers to set aside space for a camera on a mount or tripod, and a seat for individuals to sit while being photographed. Consider setting aside an office or cubical about 8x8 feet. Also provide the brightness of light suitable for adequate camera image exposure. Alternatively, enrollment stations can also allow importing of digital images from digital cameras or scanners.

System Type
Number of Stations
WIN-PAK SE 1-5
WIN-PAK PE 1-5
NStar 1-5