Biochemical, Pharmaceutical and Scientific

A scientific or product development facility can benefit greatly from an access control system. The system should include a wide range of applications to support security of the facility.  In buildings like these, you can use the system to track employee movement, help meet regulations and to schedule public access into visitor lobbies. The access control system can also be used for mustering, helping you to account for the location of people in the event of an emergency.

In locations with differing levels of security, there are additional options to add layers of security. For example, in more secure areas like drug storage, research labs, etc., the system can add biometric identification. Another option for making an area more secure is to institute a two-man rule requiring multiple authorizations to enter a secure area.

Typical uses are shown in the table below.

Learn more about:

System Information

Review features and choose a system for this application.

Integration with other systems

Find ways to make the system more effective by integrating with sensors and other systems.

 

 

Protected Areas:

Elevator

Manage access to floors served by an elevator.

Laboratories

Control user access to testing areas. Block access to contaminated areas. Log history of user access into labs.

Parking Areas

Schedule public use of parking facilities, or limit access to selected individuals or employees in private lots.

Vestibules and doorways

Identify individuals as they enter and leave a building or facility.

Stairwells

Manage the flow of people within the stairwell.

Lobbies

Schedule free access to a public lobby. Identify and log the identification of authorized people who enter after hours.

Fueling Stations

Enable fuel pumps for authorized users.

Docking facilities

Control access to loading dock doors.

Emergency Exits

Manage emergency exits within the facility.

Alley ways

Control access to alleys.

Vending Machines

Protect vending machines. Minimize vandalism and theft.