Utilities Product Choice


Many of our utility customers find that a short-list of products meets most of their needs in their locations. If you need other products to round out your selection, please click on the product search on the right.
DVR/NVR
Rapid Eye
Cameras
3" Mini Dome
KD6 Dome
Wide Dynamic Range
HD4VC4HR
 
Access Control
NS1
NStar
WIN-PAK PRO
Visitor Management
LobbyWorks
Integrated Security
Pro-Watch
Intrusion
VISTA-128BP
VISTA-250BP
Combo Fire/Burg Systems
VISTA-32FB
VISTA-128FBP
VISTA-250FBP
User Interface
6160
6160CR
6270
       
    Rapid Eye
1. POTS Performance – Best product in the industry at transmitting images over a Plain Old Telephone Service (POTS).
2. Long Term Storage – Rapid EyeTM can record up to 6,250 camera days on board - 10 cameras, at 1 image a second per camera, will store for 625 days.
3. Network Flexibility – Box can give out up to 32 live and 32 recorded images simultaneously. User throttles bandwidth "on the fly" per camera. VERY LOW bandwidth (important for wide area networks as well as POTS).
4. Centralized User Database – Database resides on the network server. All clients are routed through database for unsurpassed user management flexibility.
5. Integration – Integrates with Honeywell Access Systems.
       
 

Top ^

  Which cameras will most appeal to utility customers?
The goal of camera placement is to get a good view of every person entering or leaving.
Black and white cameras are only marginally cheaper than color cameras, but provide a much lower quality picture - it's almost never worth the cost savings to buy black and white.
 
    3" Mini Dome - Fixed Camera
1. Easy installation – Quick installation time with single assembly for camera, lens, housing and mount
2. Adjustable – Can be easily adjusted to fit large variety of installation requirements (field of view, location, mounting angle)
3. Flexible – Can be mounted on the wall or ceiling (without reinforcing the tile)
4. Discreet – Reasonably small and covert in that it is difficult to tell which direction the camera is actually pointed
5. Easy to Clean – Encasing the camera in the dome means that it can be cleaned with minimal care
6. Neat – Unlike a box camera, the wires are all hidden by the dome
       
    KD6 Dome - PTZ Camera
1.

Flexible – Wide variety of mounting options, styles, colors, etc.

2. Rugged – Various different housings provide for the ability to mount and operate indoors or outdoors and in harsh conditions. Options include extreme low temperature
3. Reliable – Precision motors and commercial grade components provide for trouble free operation over the long term.
4. Integration – Seamless integration with full line of Honeywell DVRs and matrix switches
       
    Wide Dynamic Range - Extreme Lighting
1.

Usable for viewing scenes with large differences in brightness – Able to compensate for very bright and very dark portions of an image in the same scene (lobby) and produces a balanced image without over-bright areas or washed-out ones.

       
    HD4VC4HR Vandal Dome Camera
1. Easy-to-install
2. Useable in indoor and outdoor locations
3. Widest range lens available
4. Super high-resolution images (530 lines)
5. Low profile housing easily allows the camera to blend into any environment
     

  Top ^

  What access control system is right for your utility customer?
  Single Location Recommendations
In this case, the system is set up for a single small location and the decision is based on number of doors and desire for computer control/access
 
    NS1 -
1. Single door – Provides cost-effective access control for a single door.
2. Multiple programming options – Program the NS1 with a set of programming cards or a handheld programmer.
       
    NStar -
1. Ideal for up to 16 doors – Designed for applications using 16 doors or less, NStar is capable of supporting 128 doors
2. Cost Effective – NStar provides full-featured access contro that can expand as needs change.
3. Computer control – Provides remote and local access through a standard, non-dedicated PC
       
  Multi-location Recommendations
In this case, the system is set up for multiple or larger locations. The decision here can be cost based as well as based on feature sets.
 
    WIN-PAK PRO -
1. Multiple Accounts – Each remote location is a separate account. Generate reports or manage users per account.
2. Unlimited Doors – Usable on an unlimited number of doors.
3. Account Based – Ability to control remote access to sites based on user account names.
4. Unlimited Users – An unlimited number of users can access the system at the same time.
     

Top ^

  LobbyWorks
1. Protect IP from unwanted visitors
2. Strengthen compliance with visitor access policy
3. Ensure visitors and contractors read your safety regulation - increase site safety
4. Ensure contractors safety training is up to date
5. Plan and prepare for visitors (with visitor pre-registration)
6. Ensure visitors are identified with a proper ID
7. Manage contractors
     

  Top ^

    Pro-Watch
1. Complete Security Management Solution – Access control, alarm monitoring, video badging, digital video, CCTV, and visitor management.
2. Comprehensive Reporting – Generate preconfigured as well as reports including time and attendance and alarms.
3. Email Alarms and Events – All alarms or events can be emailed to a supervisor, manager or owner. Alarm and event reports can be scheduled to email hourly, daily, weekly or monthly.
4. Database Partitioning – All information can be partitioned to restrict viewing and/or modification by company, region or any other logical grouping.
5. Unlimited Scalability – Additional doors and workstations may be added without limitation
6. Video Integration – Pro-Watch includes full integration to Honeywell’s Rapid Eye and Fusion DVRs as well as the Digital Video Manager NVR
7. Controller Support – Simple migration via support of a wide variety of legacy controllers from several manufacturers
       
The industry’s largest and most convenient distribution network
Dedicated and knowledgeable customer & tech. supports
 
  Top Reasons Dealers Benefit From Choosing Honeywell’s Commercial Intrusion Products
Efficient & Lower Cost Installation Solution
Honeywell’s wide variety of installation options include conventional hardwired, wireless and proprietary V-Plex polling loop technologies. You’ll be more competitive in meeting bidding requirements thanks to increased efficiency and reduced labor costs.
Dependable Leader in Commercial Wireless Fire Security
Honeywell’s agency approved, robust commercial wireless products are the most flexible, convenient and cost-effective in the industry. They provide unmatched coverage, increased battery life and let you easily install intrusion and fire devices in areas where wiring has previously been impossible.
Industry’s Widest Selection of Commercial Keypads
Honeywell offers the widest variety of feature-rich, user-friendly keypads in the industry— making them that much easier for you to sell. Our comprehensive line includes talking keypads, agency-listed commercial fire keypads or revolutionary touch-screen interfaces designed to reduce false alarms and training time.
Effective, Multi-Tasking Client Software
An excellent system management tool, Honeywell’s Vista Navigator software provides you with the quickest, easiest method for planning, designing and communicating with Honeywell control panels.
Complete Sensor Product Offerings
Honeywell’s security sensor line is at the forefront of the industry, with products unsurpassed for quality, design and performance. Our field-proven, installation-friendly products—including glassbreak detectors, high-security magnetic contacts, RTEs, DUAL TECs and wireless environmental sensors—truly extend the boundaries of sensor design while providing you with an excellent upsell opportunity.
Superior Alarm Communications Services
Honeywell provides the industry’s most complete line of products and services for supervised alarm signal transport applications, including radio and PC- based Internet and Intranet private networks.
 
Ready for an efficient integrated solution (access control and video)
Additional options of innovative and convenient technical methods for zone expansion such as V-Plex and wireless on a single panel
Panel linking to allow a network of multiple control panels (with panel linking modes, the status of a specific partition can be viewed on any keypad, global arming can be programmed with one keypad, etc…)
Effective solution for each commercial application
Seamless dynamic signaling is readily supported with AlarmNet products that is hsc’s own radio brand
 
  VISTA-128BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 128 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
 
  VISTA-250BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 250 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
     

Top ^

  VISTA-32BP
This UL listed Commercial Fire/Burg. Control Panel can control up to two separate partitions independently and supports up to 32 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V model.
 
  VISTA-128FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 128 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
 
  VISTA-250FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 250 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
     

Top ^

  6160
This Alphanumeric Keypad has four programmable function keys and speaker with audible beeps to indicate alarm situations, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6160CR
This UL listed Commercial Fire Keypad/Annunciator has four programmable function keys (ARMED, READY, TROUBLE, & SUPERVISORY) and a built-in sounder, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6270
This Graphic Touchscreen Keypad has the most advanced menu-guided, easy centralized control for the following functions: the security system monitoring, even log reporting, and built-in personal message center, and is equipped with self-diagnostics that will allow testing of LCD display, Audio, and LED indicators.
     

Top ^

Search