Education Product Choice


Many of our educational customers find that a short-list of products meets most of their needs in their locations. If you need other products to round out your selection, please click on the product search on the right.
DVR/NVR
Rapid Eye
Fusion
DVM
Cameras
3" Mini Dome
KD6 Dome
Wide Dynamic Range
HD4VC4HR
Access Control
NS1
NStar
WIN-PAK PRO
Smart Card Technology
OmniClass Credentials
OmniClass Smart Card Readers
Integrated Security
Pro-Watch
Data Management Solutions
IDM
Intrusion
VISTA-128BP
VISTA-250BP
Combo Fire/Burg Systems
VISTA-32FB
VISTA-128FBP
VISTA-250FBP
User Interface
6160
6160CR
6270
Mobile/School Bus Recorder
HTRD400
HTRD100
HTR62
Mobile/School Bus Cameras
HTCD50/52
HTC70
HTC29
Mobile/School Bus Accessories
HTGPS
       
If you're unsure which DVR will best meet your needs, this chart can help you compare the factors that are most important to you.  Following this, we highlight the top benefits of each.  

  View chart as pdf

    Rapid Eye™ Fusion DVM
  Remote Accessibility and Data Storage  
  Is the customer looking for remote accessibility? Yes Yes Yes
  How many users need to use the system concurrently on the network per box? 10 live, 10 recorded, up to 32 images per1 5 System handles unlimited users
  Does the customer need a web browser interface? No Yes Yes
  Does the customer need remote access via a standard phone line? Yes No No
  Does the customer need to manage all users from a centralized database? Yes Possible Yes
  How much external storage does the customer need? Up to 6250 camera days2 Up to 1TB As much as you want
  Does the customer need to burn CDs locally? Yes Yes Yes
 
  Cameras and Picture Quality  
  How many camera inputs will they want per DVR? Up to 16 Up to 32 Thousands
  What maximum image quality are they looking for? 702 x 480 4 CIF 4 CIF
  What maximum global capture rate do they need? 80 images/sec
(up to full res)
480 images/sec
(at CIF)
Depends on video source
  Ease-of-Use  
  Is ease-of-use important? Yes Yes Yes
  Integration  
  Will the DVR output(s) be integrated into a local surveillance and security system? SVGA SVGA SVGA or DVI
(depending on PC)
  Is the customer looking for integration with POS? Yes Yes No
  Do they need integration with Honeywell Access Systems? Yes Yes Yes

1 Users can access one or more images, up to a maximum of 64 image (32 live, 32 recorded), so 64 users could ech access one image, or smaller numbers of users accessing multiple images could reach the maximum

2 Camera day is calculated by multiplying number of cameras by the images per second by the number of days of storage needed

     

Top ^

    Rapid Eye
1. POTS Performance – Best product in the industry at transmitting images over a Plain Old Telephone Service (POTS).
2. Long Term Storage – Rapid EyeTM can record up to 6,250 camera days on board - 10 cameras, at 1 image a second per camera, will store for 625 days.
3. Network Flexibility – Box can give out up to 32 live and 32 recorded images simultaneously. User throttles bandwidth "on the fly" per camera. VERY LOW bandwidth (important for wide area networks as well as POTS).
4. Centralized User Database – Database resides on the network server. All clients are routed through database for unsurpassed user management flexibility.
5. Integration – Integrates with Honeywell Access Systems.
       
    Fusion
1. Flexibility of Offering – 8/16/32 channels, 120-480 image global capture rates, 120GB to 8TB of storage.
2. Ease-of-Use – GUI can be easily operated by anyone – VERY intuitive and easy to use – advanced PTZ control.
3. Video Management Tool – Advanced search features! Use for things other than security/safety issues i.e. productivity, accountability, workflow, theft, damage, etc.
4. Image Quality – Records up to 4CIF.
5. Integration – Integrates with Honeywell Access Systems.
       
  DVM (Digital Video Manager)
1. Intelligent Recording – Allows for scheduled, event, operator initiated and motion detection triggered recording
2.   Distributed IP based System – Built on distributed, IP network standards, allowing interoperability with other IT resources.
3. Advanced Video Processing Software – Enables intelligent motion detection, object tracking and object classification.
4. COTS – Uses off the shelf Intel and Windows based PC systems for scalability
5.   Scalable – Enables 4 to thousands of cameras
6. Integration – Integrates with Pro-Watch and supports Rapid Eye as a video source
 

Top ^

  Camera choice depends on particular layouts and circumstances but there are also general guidelines that we can use.
The goal of camera placement is to get a good view of every person entering or leaving.
Black and white cameras are only marginally cheaper than color cameras, but provide a much lower quality picture - it's almost never worth the cost savings to buy black and white.
 
    3" Mini Dome - Fixed Camera
1. Easy installation – Quick installation time with single assembly for camera, lens, housing and mount
2. Adjustable – Can be easily adjusted to fit large variety of installation requirements (field of view, location, mounting angle)
3. Flexible – Can be mounted on the wall or ceiling (without reinforcing the tile)
4. Discreet – Reasonably small and covert in that it is difficult to tell which direction the camera is actually pointed
5. Easy to Clean – Encasing the camera in the dome means that it can be cleaned with minimal care
6. Neat – Unlike a box camera, the wires are all hidden by the dome
       
    KD6 Dome - PTZ Camera
1.

Flexible – Wide variety of mounting options, styles, colors, etc.

2. Rugged – Various different housings provide for the ability to mount and operate indoors or outdoors and in harsh conditions. Options include extreme low temperature
3. Reliable – Precision motors and commercial grade components provide for trouble free operation over the long term.
4. Integration – Seamless integration with full line of Honeywell DVRs and matrix switches
       
    Wide Dynamic Range - Extreme Lighting
1.

Usable for viewing scenes with large differences in brightness – Able to compensate for very bright and very dark portions of an image in the same scene (lobby) and produces a balanced image without over-bright areas or washed-out ones.

       
    HD4VC4HR Vandal Dome Camera
1. Easy-to-install
2. Useable in indoor and outdoor locations
3. Widest range lens available
4. Super high-resolution images (530 lines)
5. Low profile housing easily allows the camera to blend into any environment
     

  Top ^

  What access control system is right for your location?
 
  Single Location Recommendations
In this case, the system is set up for a single location and the decision is based on number of doors and desire for computer control/access
 
    NS1
1. Single door – Provides cost-effective access control for a single door.
2. Multiple programming options – Program the NS1 with a set of programming cards or a handheld programmer.
       
    NStar
1. Ideal for up to 16 doors – Optimal for applications using 16 doors or less, NStar is capable of supporting 128 doors
2. Cost Effective – NStar provides full-featured access contro that can expand as needs change.
3. Computer control – Provides remote and local access through a standard, non-dedicated PC
       
  Multi-location Recommendations
In this case, the system is set up for multiple locations. The decision here can be cost based as well as based on feature sets.
 
    WIN-PAK PRO
1. Multiple Accounts – Each remote location is a separate account. Generate reports or manage users per account.
2. Unlimited Doors – Usable on an unlimited number of doors.
3. Account Based – Ability to control remote access to sites based on user account names.
4. Unlimited Users – An unlimited number of users can access the system at the same time.
     

Top ^

  OmniClass Credentials -
  Honeywell's OmniClass™ credentials are part of the OmniClass product line which is built on 13.56MHz technology, is RFID based and provides an excellent contactless sensing range (up to 4.5").
Multi-technology card configurations are available to help plan migrations and support multiple systems such as OmniClass and HID® Prox on the same card.
Available in 2K-bit and 16K-bit sizes. The 2K-bit size is for access only while the 16K-bit size will support access and other applications.
The ability to program the credentials in the factory or field.
The ability to locally store biometric templates on the credential to protect privacy, increase system throughput, and eliminate template maintenance time in local readers.
Custom options include: custom artwork, UV ink, surface or embedded hologram and an added contact smart chip module.
   
  OmniClass Readers -
  OmniClass™ - readers, which build upon the convenience and reliability of prox technology, add many valuable features including enhanced 64-bit security, encryption options, ability to read almost any ISO contactless smart card, multi-application support and more.
Support multiple ISO standards:
Allows OmniClass to read almost any ISO standard smart card. (Depending on card technology, may be limited to card serial number.)
High-Security: Encrypted data exchange available between card and reader and between reader and host reduces the risk of compromised data and duplicated cards.
Available in mullion and switch plate sizes
ADA compliant built-in audible beeper
Host LED control (programmable)
Control cards can be used to manage
     

  Top ^

    Pro-Watch
1. Complete Security Management Solution – Access control, alarm monitoring, video badging, digital video, CCTV, and visitor management.
2. Comprehensive Reporting – Generate preconfigured as well as reports including time and attendance and alarms.
3. Email Alarms and Events – All alarms or events can be emailed to a supervisor, manager or owner. Alarm and event reports can be scheduled to email hourly, daily, weekly or monthly.
4. Database Partitioning – All information can be partitioned to restrict viewing and/or modification by company, region or any other logical grouping.
5. Unlimited Scalability – Additional doors and workstations may be added without limitation
6. Video Integration – Pro-Watch includes full integration to Honeywell’s Rapid Eye and Fusion DVRs as well as the Digital Video Manager NVR
7. Controller Support – Simple migration via support of a wide variety of legacy controllers from several manufacturers
       
  Features
Remote access to view and manipulate data and video via LAN/WAN, DSL or PSTN
Transaction data from cash registers, ATMs, cash counters, online systems and more
Enterprise solution built around Microsoft's latest .NET technology, allowing transaction monitoring for large-scale applications with hundreds of point-of-sale (POS) devices across multiple locations or small-scales, single applications
Easy-to-use interface for setup and management
Single enterprise application
Real-time transaction reporting
Reports can be produced in comma delimited text, HTML, or MS Excel formats
Reports can be exported in HTML format for viewing from any website, allowing corporate-wide, password-protected internet access to transaction data from anywhere in the world
Integration of single and multiple points-of-sale
Easy filtering of transaction data by search criteria
Text data displayed in a window, alongside the video, or overlaid onto the video
Six power searches for quick report customization: description, action code, clerk, register, modifier, and price
Full integration with Honeywell-compatible DVRs
Backward compatible with all Honeywell video transaction verification hardware
 
    Integrated Data Manager (IDM)
    Honeywell’s Integrated Data Manager (IDM) is a next-generation transaction monitoring solution that allows educational institutions to monitor any campus retail locations and pinpoint suspicious activity by accessing transaction data with its corresponding video, helping them reduce losses and improve profit margins.
     
1. Complete Integration – Transaction data and video are integrated and correlated for exception processing and later recovery at the single click of a mouse.
2. Manageable – Single enterprise application for database, servers and clients provides remote access to multiple sites & DVRs
3. Scalable – No restriction on the no. of sites, terminals, or DVRs that can be added
4. Customizable – Users can set up customized reports and exceptions, user-defined searches and bookmarks and mine transaction data for business intelligence

 

5. User Friendly – Easy-to-use interface for setup and management allows transaction data to be easily filtered

 

6. Cost Effective – Data collection from POS server eliminates the need for text inserters and POS interfaces and automatically catches exceptions, reducing losses associated with employee mistakes and theft.
     

  Top ^

The industry’s largest and most convenient distribution network
Dedicated and knowledgeable customer & tech. supports
 
  Top Reasons Dealers Benefit From Choosing Honeywell’s Commercial Intrusion Products
Efficient & Lower Cost Installation Solution
Honeywell’s wide variety of installation options include conventional hardwired, wireless and proprietary V-Plex polling loop technologies. You’ll be more competitive in meeting bidding requirements thanks to increased efficiency and reduced labor costs.
Dependable Leader in Commercial Wireless Fire Security
Honeywell’s agency approved, robust commercial wireless products are the most flexible, convenient and cost-effective in the industry. They provide unmatched coverage, increased battery life and let you easily install intrusion and fire devices in areas where wiring has previously been impossible.
Industry’s Widest Selection of Commercial Keypads
Honeywell offers the widest variety of feature-rich, user-friendly keypads in the industry— making them that much easier for you to sell. Our comprehensive line includes talking keypads, agency-listed commercial fire keypads or revolutionary touch-screen interfaces designed to reduce false alarms and training time.
Effective, Multi-Tasking Client Software
An excellent system management tool, Honeywell’s Vista Navigator software provides you with the quickest, easiest method for planning, designing and communicating with Honeywell control panels.
Complete Sensor Product Offerings
Honeywell’s security sensor line is at the forefront of the industry, with products unsurpassed for quality, design and performance. Our field-proven, installation-friendly products—including glassbreak detectors, high-security magnetic contacts, RTEs, DUAL TECs and wireless environmental sensors—truly extend the boundaries of sensor design while providing you with an excellent upsell opportunity.
Superior Alarm Communications Services
Honeywell provides the industry’s most complete line of products and services for supervised alarm signal transport applications, including radio and PC- based Internet and Intranet private networks.
 
Ready for an efficient integrated solution (access control and video)
Additional options of innovative and convenient technical methods for zone expansion such as V-Plex and wireless on a single panel
Panel linking to allow a network of multiple control panels (with panel linking modes, the status of a specific partition can be viewed on any keypad, global arming can be programmed with one keypad, etc…)
Effective solution for each commercial application
Seamless dynamic signaling is readily supported with AlarmNet products that is hsc’s own radio brand
 
  VISTA-128BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 128 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
 
  VISTA-250BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 250 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
     

Top ^

  VISTA-32BP
This UL listed Commercial Fire/Burg. Control Panel can control up to two separate partitions independently and supports up to 32 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V model.
 
  VISTA-128FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 128 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
 
  VISTA-250FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 250 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
     

Top ^

Effective solution for specific user requirement
 
  6160
This Alphanumeric Keypad has four programmable function keys and speaker with audible beeps to indicate alarm situations, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6160CR
This UL listed Commercial Fire Keypad/Annunciator has four programmable function keys (ARMED, READY, TROUBLE, & SUPERVISORY) and a built-in sounder, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6270
This Graphic Touchscreen Keypad has the most advanced menu-guided, easy centralized control for the following functions: the security system monitoring, even log reporting, and built-in personal message center, and is equipped with self-diagnostics that will allow testing of LCD display, Audio, and LED indicators.
     

Top ^

  HTRD400 Digital Data Recorder Series
1. Allows up to four cameras, with audio
2. User friendly interface (BusView) designed specifically for school buses
3. Can be accessed by wireless connection
4. Offers integration of GPS for speed monitoring
5. A patent pending vibration reduction system enables reliable recording over all road condition
 
  HTRD100 Digital Data Recorder Series
1. Offers removable hard drive option for easy data access
2. Offers day/night camera compatibility
3. Can leverage existing Honeywell VCR wiring infrastructure
4. Offers integration of GPS for location tracking
5. A patent pending vibration reduction system enables reliable recording over all road condition
 
  HTR62 VCR Video Recorder (NTSC only)
1. Easy to use VCR-style interface
2. Text insertion option
3. Offers integration of GPS for location tracking
4. Offers day/night camera compatibility
     

Top ^

  HTCD50/52 Series Mobile Digital Camera
1. All-digital camera — provides both video and audio in a digitized data format
2. User selectable compression, resolution and frame rates
3. Easy installation with concealed wiring - on a bulkhead, wall or ceiling
4. High-impact, tamper resistant housing
 

 

  HTC70 Series
1. Day/Night camera captures images in all lighting conditions
2. Optimized audio bandwidth
3. Easy to install and easy to adjust
4. Eight built-in infrared illuminators
5. Lightweight, compact design
 
  HTC29 Series
1. High-impact, tamper resistant dome and housing
2. 3D gimbal provides maximum lens rotation
3. Unobtrusive, small enclosure
4. Easy installation
5. Audio
     

Top ^

  HTGPS Receiver
1. Allows identification of the exact locations, speed and direction
2. Easy installation
3. Fully integrated with video surveillance system
     

Top ^

 

HID is a trademark or registered trademark of HID Global Corporation.

Search