Corrections Product Choice


Many of our corrections customers find that a short-list of products meets most of their needs in their locations. If you need other products to round out your selection, please click on the product search on the right.
DVR/NVR
Rapid Eye
Fusion
Enterprise
Cameras
HD4VC4HR
 
Access Control
NS1
NStar
WIN-PAK PRO
Integrated Security
Pro-Watch
Perimeter Control
Vindicator
Intrusion
VISTA-128BP
VISTA-250BP
Combo Fire/Burg Systems
VISTA-32FB
VISTA-128FBP
VISTA-250FBP
User Interface
6160
6160CR
6270
Mobile Recorder
HTRD400
HTRD100
HTR62
Mobile Cameras
HTCD50/52
HTC70
HTC29
Mobile Accessories
HTGPS
 
       
If you're unsure which DVR will best meet your needs, this chart can help you compare the factors that are most important to you.  Following this, we highlight the top benefits of each.  

  View chart as pdf

    Rapid Eye™ Fusion
  Remote Accessibility and Data Storage
 

Is the customer looking solely for a VCR replacement ?

No No
  Is the customer looking for remote accessibility? Yes Yes
  How many users need to use the system concurrently on the network per box? 10 live, 10 recorded, up to 32 images per1 5
  Does the customer need a web browser interface? No Yes
  Does the customer need remote access via a standard phone line? Yes No
  Does the customer need to manage all users from a centralized database? Yes Possible
  How much external storage does the customer need? Up to 6250 camera days2 Up to 1TB
  Does the customer need to burn CDs locally? Yes Yes
  Does the customer have a preference for local control? Mouse Mouse
  Does the customer want an embedded or PC-based DVR? PC PC
  Cameras and Picture Quality
  How many camera inputs will they want per DVR? Up to 16 Up to 32
  What maximum image quality are they looking for? 702 x 480 4 CIF
  What maximum global capture rate do they need? 80 images/sec
(up to full res)
480 images/sec
(at CIF)
  Ease-of-Use
  Is ease-of-use important? Yes Yes
  Integration
  Will the DVR output(s) be integrated into a local surveillance and security system? SVGA SVGA
  Is the customer looking for integration with POS? Yes Yes
  Do they need integration with Honeywell Access Systems? Yes Yes

1 Users can access one or more images, up to a maximum of 64 image (32 live, 32 recorded), so 64 users could ech access one image, or smaller numbers of users accessing multiple images could reach the maximum

2 Camera day is calculated by multiplying number of cameras by the images per second by the number of days of storage needed

     

Top ^

    Rapid Eye
1. POTS Performance – Best product in the industry at transmitting images over a Plain Old Telephone Service (POTS).
2. Long Term Storage – Rapid EyeTM can record up to 6,250 camera days on board - 10 cameras, at 1 image a second per camera, will store for 625 days.
3. Network Flexibility – Box can give out up to 32 live and 32 recorded images simultaneously. User throttles bandwidth "on the fly" per camera. VERY LOW bandwidth (important for wide area networks as well as POTS).
4. Centralized User Database – Database resides on the network server. All clients are routed through database for unsurpassed user management flexibility.
5. Integration – Integrates with Honeywell Access Systems.
       
    Fusion
1. Flexibility of Offering – 8/16/32 channels, 120-480 image global capture rates, 120GB to 8TB of storage.
2. Ease-of-Use – GUI can be easily operated by anyone – VERY intuitive and easy to use – advanced PTZ control.
3. Video Management Tool – Advanced search features! Use for things other than security/safety issues i.e. productivity, accountability, workflow, theft, damage, etc.
4. Image Quality – Records up to 4CIF.
5. Integration – Integrates with Honeywell Access Systems.
       
    Enterprise
1. Proven technology used in some of the worlds largest digital video surveillance systems
2. High Quality Video – MPEG2 Real-time 4CIF digital encoding
3. IP network based video transmission
4. Simultaneous live viewing, recording, playback, archiving, and audio recording
5. Scalable to thousands of cameras with high availability of continuous video recordings
 

Top ^

    HD4VC4HR Vandal Dome Camera
1. Easy-to-install
2. Useable in indoor and outdoor locations
3. Widest range lens available
4. Super high-resolution images (530 lines)
5. Low profile housing easily allows the camera to blend into any environment
     

  Top ^

  What access control system is right for your correctional facility?
  Single Location Recommendations
In this case, the system is set up for a single smaller location and the decision is based on number of doors and desire for computer control/access
 
    NS1 -
1. Single door – Provides cost-effective access control for a single door.
2. Multiple programming options – Program the NS1 with a set of programming cards or a handheld programmer.
       
    NStar -
1. Ideal for up to 16 doors – Designed for applications using 16 doors or less, NStar is capable of supporting 128 doors
2. Cost Effective – NStar provides full-featured access contro that can expand as needs change.
3. Computer control – Provides remote and local access through a standard, non-dedicated PC
       
  Multi-location Recommendations
In this case, the system is set up for multiple or large single locations. The decision here can be cost based as well as based on feature sets.
 
    WIN-PAK PRO -
1. Multiple Accounts – Each remote location is a separate account. Generate reports or manage users per account.
2. Unlimited Doors – Usable on an unlimited number of doors.
3. Account Based – Ability to control remote access to sites based on user account names.
4. Unlimited Users – An unlimited number of users can access the system at the same time.
     

Top ^

    Pro-Watch
1. Complete Security Management Solution – Access control, alarm monitoring, video badging, digital video, CCTV, and visitor management.
2. Comprehensive Reporting – Generate preconfigured as well as reports including time and attendance and alarms.
3. Email Alarms and Events – All alarms or events can be emailed to a supervisor, manager or owner. Alarm and event reports can be scheduled to email hourly, daily, weekly or monthly.
4. Database Partitioning – All information can be partitioned to restrict viewing and/or modification by company, region or any other logical grouping.
5. Unlimited Scalability – Additional doors and workstations may be added without limitation
6. Video Integration – Pro-Watch includes full integration to Honeywell’s Rapid Eye and Fusion DVRs as well as the Digital Video Manager NVR
7. Controller Support – Simple migration via support of a wide variety of legacy controllers from several manufacturers
       
  Vindicator Command and Control Station
Vindicator Security Communications Network

1. Single, reliable infrastructure for integrated security for high-security/government application
2. Certified and approved to protect any government facility
3. Scalable: from 1-building systems to multi-site applications
4. Mean-time-between-failure rate of 11-years (no one else in the industry can say that)
5. Open integration (customers can leverage existing investments)
6. Flexible infrastructure requirement (copper, fiber, RF, telco, LAN/WAN…)
 

Top ^

The industry’s largest and most convenient distribution network
Dedicated and knowledgeable customer & tech. supports
 
  Top Reasons Dealers Benefit From Choosing Honeywell’s Commercial Intrusion Products
Efficient & Lower Cost Installation Solution
Honeywell’s wide variety of installation options include conventional hardwired, wireless and proprietary V-Plex polling loop technologies. You’ll be more competitive in meeting bidding requirements thanks to increased efficiency and reduced labor costs.
Dependable Leader in Commercial Wireless Fire Security
Honeywell’s agency approved, robust commercial wireless products are the most flexible, convenient and cost-effective in the industry. They provide unmatched coverage, increased battery life and let you easily install intrusion and fire devices in areas where wiring has previously been impossible.
Industry’s Widest Selection of Commercial Keypads
Honeywell offers the widest variety of feature-rich, user-friendly keypads in the industry— making them that much easier for you to sell. Our comprehensive line includes talking keypads, agency-listed commercial fire keypads or revolutionary touch-screen interfaces designed to reduce false alarms and training time.
Effective, Multi-Tasking Client Software
An excellent system management tool, Honeywell’s Vista Navigator software provides you with the quickest, easiest method for planning, designing and communicating with Honeywell control panels.
Complete Sensor Product Offerings
Honeywell’s security sensor line is at the forefront of the industry, with products unsurpassed for quality, design and performance. Our field-proven, installation-friendly products—including glassbreak detectors, high-security magnetic contacts, RTEs, DUAL TECs and wireless environmental sensors—truly extend the boundaries of sensor design while providing you with an excellent upsell opportunity.
Superior Alarm Communications Services
Honeywell provides the industry’s most complete line of products and services for supervised alarm signal transport applications, including radio and PC- based Internet and Intranet private networks.
 
Ready for an efficient integrated solution (access control and video)
Additional options of innovative and convenient technical methods for zone expansion such as V-Plex and wireless on a single panel
Panel linking to allow a network of multiple control panels (with panel linking modes, the status of a specific partition can be viewed on any keypad, global arming can be programmed with one keypad, etc…)
Effective solution for each commercial application
Seamless dynamic signaling is readily supported with AlarmNet products that is hsc’s own radio brand
 
  VISTA-128BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 128 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
 
  VISTA-250BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 250 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
     

Top ^

  VISTA-32BP
This UL listed Commercial Fire/Burg. Control Panel can control up to two separate partitions independently and supports up to 32 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V model.
 
  VISTA-128FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 128 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
 
  VISTA-250FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 250 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
     

Top ^

  6160
This Alphanumeric Keypad has four programmable function keys and speaker with audible beeps to indicate alarm situations, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6160CR
This UL listed Commercial Fire Keypad/Annunciator has four programmable function keys (ARMED, READY, TROUBLE, & SUPERVISORY) and a built-in sounder, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6270
This Graphic Touchscreen Keypad has the most advanced menu-guided, easy centralized control for the following functions: the security system monitoring, even log reporting, and built-in personal message center, and is equipped with self-diagnostics that will allow testing of LCD display, Audio, and LED indicators.
     

Top ^

  HTRD400 Digital Data Recorder Series
1. Allows up to four cameras, with audio
2. User friendly interface (BusView) designed specifically for school buses
3. Can be accessed by wireless connection
4. Offers integration of GPS for speed monitoring
5. A patent pending vibration reduction system enables reliable recording over all road condition
 
  HTRD100 Digital Data Recorder Series
1. Offers removable hard drive option for easy data access
2. Offers day/night camera compatibility
3. Can leverage existing Honeywell VCR wiring infrastructure
4. Offers integration of GPS for location tracking
5. A patent pending vibration reduction system enables reliable recording over all road condition
 
  HTR62 VCR Video Recorder (NTSC only)
1. Easy to use VCR-style interface
2. Text insertion option
3. Offers integration of GPS for location tracking
4. Offers day/night camera compatibility
     

Top ^

  HTCD50/52 Series Mobile Digital Camera
1. All-digital camera — provides both video and audio in a digitized data format
2. User selectable compression, resolution and frame rates
3. Easy installation with concealed wiring - on a bulkhead, wall or ceiling
4. High-impact, tamper resistant housing
 

 

  HTC70 Series
1. Day/Night camera captures images in all lighting conditions
2. Optimized audio bandwidth
3. Easy to install and easy to adjust
4. Eight built-in infrared illuminators
5. Lightweight, compact design
 
  HTC29 Series
1. High-impact, tamper resistant dome and housing
2. 3D gimbal provides maximum lens rotation
3. Unobtrusive, small enclosure
4. Easy installation
5. Audio
     

Top ^

  HTGPS Receiver
1. Allows identification of the exact locations, speed and direction
2. Easy installation
3. Fully integrated with video surveillance system
     

Top ^

Search