Partner Plusee

CONTACT US  |  SECURITY  

 Search
MB Range Literature

MB SecureThe MB Range control panels have been designed for use in the private and small to large scale industry sectors and are suitable, depending on the type of control panel, for creating medium- to large-sized security systems.

The programming of the control panel is done conveniently via a PC/laptop using the corresponding WINFEM software. Remote programming or remote control is also possible via WINFEM. Alternatively, can be done programming via operating unit.

More Information

MB Control Panel Range