Partner Plusee

CONTACT US  |  SECURITY  

 Search
Support and Resources
MB Support & Resources

The MB Range control panels have been designed for use in the private and small to large scale industry sectors and are suitable, depending on the type of control panel, for creating medium- to large-sized security systems.

It consists of intruder alarm, access control, escape door control and time&attendance and allows full integration with fire alarm or public address Esser and also other systems like CCTV and BMS. It allows system integrators to program their own drivers for any other systems to be integrated in Winmag plus.

The programming of the control panel is done conveniently via a PC/laptop using the corresponding WINFEM software. Remote programming or remote control is also possible via WINFEM. Alternatively, can be done programming via operating unit.

MB products range was originally developped by effeff company in Albstadt (Germany). It used to be known also under other former brandnames as Esser or Novar, now fully integrated in Honeywell.

MB Range Literature
Product CatalogueProduct information
Photo Library
MB Photo Library
Videos
MB Videos
Case Studies
Arrival Hall, Main Station Berlin
Access Control and Building Security at Deutsche Bahn AG

More Information

MB Control Panel Range