MELVILLE, NY, February 9, 2009 – Honeywell (NYSE: HON) today announced the
release of the 5800PIR-OD Wireless Outdoor Motion Detector. The newest member of
Honeywell’s popular 5800 Series family of wireless devices, the 5800PIR-OD is an
ideal solution for outdoor sensing applications in difficult to wire locations.
It avoids the costs and time required for trenching and excavating, which is
usually required for traditionally wired outdoor sensing technologies. The
robust, easy-to-install, battery operated sensor delivers reliable outdoor
performance and provides Honeywell dealers with an excellent way to increase
recurring monthly revenue (RMR) when used with Honeywell's Total Connect digital
communications solutions.
The 5800PIR-OD provides valuable property protection in both residential and
commercial settings, including driveways, pool areas, boats, trailers, sheds and
more. In commercial settings, the 5800PIR-OD can guard against copper theft in
utility and electrical substations. It can protect building exterior entrances,
car lots, rooftops and more.
Notable features include a range adjustable to 40', immunity to both large
and small animals and two passive infrared (PIR) sensors that must both be
tripped in order to declare an alarm. When used with Honeywell's Total Connect
digital communications solution, homeowners or business owners can be notified
via e-mail or text message when the unit sees an object that triggers an alarm.
The sensor is weatherproof and also features a temperature range of -4º F to
122º F (-20º C to 50º C)
For more information, please call 1-800-467-5875.