HXCT9X

 Ordering Information  Product Literature

Honeywell Video’s HXCT9X Colour Multiplexer combines the best of today’s technology with superior functionality to bring you a versatile multiplexer that can easily be configured to meet your specific installation requirements.

The HXCT9X will simultaneously view, record and play back 9-camera inputs. The multiplexer displays the cameras in a variety of views as well as four user-definable formats. In addition to the main monitor, the HXCT9X supports four separate spot monitors, which can be selected to display a specific camera, the entire sequence of cameras, or a user sequence.

In addition to the unit’s convenient front panel controls, the HXCT9X’s user-friendly, mouse-driven, on-screen menus make setup and operation quicker and easier than ever before. Easy to program features, such as video motion detection, alarm detection, day/night settings for each camera, and processing of alarm events can be set up on screen using a standard PS2 mouse (included). The familiar mousedriven functionality also allows changes, such as display formats, to be made easily.

The HXCT9X’s advanced features bring powerful, integrated solutions to your video system. Features like video motion detection, time synchronization of multiple multiplexers, flexible alarm processing and enhanced picture processing provides unparalleled image quality and unsurpassed performance.

The HXCT9X can be controlled remotely with a PC, or the RapidView AKJX8A Dome/Multiplexer Controller. The HXCT9X is part of Honeywell Video’s e-Series, featuring products of exceptional value and performance for everyday use.

Features:
  • Convenient operation using a PS2 mouse (included) or front panel controls
  • User-friendly menu structure for simplified operation and programming
  • Main monitor plus four individual spot (auxiliary) monitor outputs
  • Simultaneous recording, playback and viewing
  • Programmable vector base motion detection with 256 target (16x16) grid per camera
  • RS232 or RS485 control
  • Alarm input per camera, selectable polarity
  • Supervisor code plus four user codes
  • Programmable day and night motion detection schedules
  • Multilingual setup menus
  • Digital zoom, (1x – 32x)
  • Capable of decoding tapes from many multiplexers
  • On-screen display includes time, date, alarm status, video loss and camera title


Ordering Information   Back to Top

Part No.  Description 

HXCT9X 9-Camera Colour Multiplexer, Triplex Operation


Product Literature   Back to Top

Download   
Product Search