Honeywell Video’s HXMT16X Monochrome Multiplexer combines the best
of today’s technology with superior functionality to bring you a versatile
multiplexer that can easily be configured to meet your specific installation
requirements.
The triplex HXMT16X will simultaneously view, record and play back
16 camera inputs. The multiplexer displays the cameras in a variety of views as
well as four userdefinable formats. In addition to the main monitor, the HXMT16
supports four separate spot monitors, which can be selected to display a
specific camera, the entire sequence of cameras, or a user sequence.
In addition to the unit’s convenient front panel controls, the
HXMT16X’s user-friendly, mouse-driven, on-screen menus make setup and operation
quicker and easier than ever before. Easy-to-program features such as video
motion detection, alarm detection, day/night settings for each camera and
processing of alarm events can be set up on screen using a standard PS2 mouse
(included). The familiar mouse-driven functionality also allows changes, such as
display formats, to be made easily.
The HXMT16X’s advanced features bring powerful, integrated
solutions to your video system. Features like video motion detection, time
synchronisation of multiple multiplexers, flexible alarm processing and enhanced
picture processing provide unparalleled image quality and unsurpassed
performance.
The HXMT16X can be controlled remotely with a PC, or with the
RapidView HJZTPX Dome/Multiplexer Controller. The HXMT16X is part of Honeywell
Video’s family of multiplexers, featuring products of exceptional value and
performance for everyday use. Features:
-
Convenient operation using a PS2 mouse (included) or front
panel controls
-
User-friendly menu structure for simplified operation and
programming
-
Main monitor plus four individual spot (auxiliary) monitor
outputs
-
Simultaneous recording, playback and viewing
-
Programmable vector-base motion detection with 256 target
(16x16) grid per camera
-
RS232 or RS485 control
-
Alarm input per camera, selectable polarity
-
Supervisor code plus four user codes
-
Programmable day and night motion detection
schedules
-
Multilingual setup menus
-
Digital zoom (1x – 32x)
-
Capable of decoding tapes from many multiplexers
-
On-screen display includes time, date, alarm status, video
loss and camera title |