HXMT9X

 Ordering Information  Product Literature

Honeywell Video’s HXMT9X Monochrome Multiplexer combines the best of today’s technology with superior functionality to bring you a versatile multiplexer that can be easily configured to meet your specific installation requirements.

The triplex HXMT9X will simultaneously view, record and play back 9 camera inputs. The multiplexer displays the cameras in a variety of views as well as four user-definable formats. In addition to the main monitor, the HXMT9X supports four separate spot monitors, which can be selected to display a specific camera, the entire sequence of cameras, or a user sequence.

In addition to the unit’s convenient front panel controls, the HXMT9X’s userfriendly, mouse-driven, on-screen menus make setup and operation quicker and easier than ever before. Easy-to-program features, such as video motion detection, alarm detection, day/night settings for each camera and processing of alarm events can be set up on screen using a standard PS2 mouse (included). The familiar mouse-driven functionality also allows changes, such as display formats, to be made easily.

The HXMT9X’s advanced features bring powerful, integrated solutions to your video system. Features like video motion detection, time synchronisation of multiple multiplexers, flexible alarm processing and enhanced picture processing provide unparalleled image quality and unsurpassed performance.

The HXMT9X can be controlled remotely with a PC, or with the RapidView HJZTPX Dome/Multiplexer Controller. The HXMT9X is part of Honeywell Video’s family of multiplexers, featuring products of exceptional value and performance for everyday use.

Features:

  • Convenient operation using a PS2 mouse (included) or front panel controls
  • User-friendly menu structure for simplified operation and programming
  • Main monitor plus four individual spot (auxiliary) monitor outputs
  • Simultaneous recording, playback and viewing
  • Programmable vector base motion detection with 256 target (16x16) grid per camera
  • RS232 or RS485 control
  • Alarm input per camera, selectable polarity
  • Supervisor code plus four user codes
  • Programmable day and night motion detection schedules
  • Multilingual setup menus
  • Digital zoom (1x – 32x)
  • Capable of decoding tapes from many multiplexers
  • On-screen display includes time, date, alarm status, video loss and camera title

Ordering Information   Back to Top

Part No.  Description 

HXMT9X 9 Camera Monochrome Multiplexer, Triplex Operation


Product Literature   Back to Top

Download   
Product Search