The Honeywell Performance Series includes a variety of indoor, outdoor and
low light cameras for virtually any installation. Ideal for a diverse range of
applications, the Performance Series includes a wide range of high performing IR
bullet cameras and mini-domes that are easy to install and even easier to use.
The HB73SPX IR bullet-style camera comes standard with IR
illumination, making it perfect for 24/7 surveillance. The HB73SPX utilises
smart infrared technology. Auto LED brightness adjustment provides even
distribution of the IR, eliminating excessive illumination and washed out video.
When the ambient light drops below a user-defined threshold, the 18 IR LEDs
activate, a mechanical IR cut filter within the camera switches, and the camera
changes automatically from colour to black and white, capturing perfect colour
pictures by day and clear black and white images at night.
The 3.8 – 9.5 mm F1.4 aspherical Vari-focal Auto Iris lens offers
a wide field of view range and no focus shift when the camera switches from day
to night mode. Digital Noise Reduction (DNR) removes noise artifacts, increasing
the performance of motion detection – giving users the ability to record for
longer periods using their existing DVR unit.
The HB73SPX installs quickly and easily. It comes standard with a
two-conductor pigtail that connects to the barrel connector so there is no need
to cut wires during installation. The mounting bracket installs quickly and
securely with three screws on walls or ceilings, indoors or out.
Market Opportunities The HB73SPX is a cost
effective surveillance solution for applications that experience changing light
conditions throughout the day and require extra illumination at night. The
HB73SPX offers a simple yet solid design that provides optimum performance for
both indoor and outdoor applications including lobbies, atriums, vestibules,
gated entrances, foyers, loading bays and driveways. Features
- 1/3” Interline Transfer CCD
- Super high resolution colour: 600 TV lines
- True day/night with 18 LEDs
- Built-in 3.8 – 9.5 mm Vari-focal Auto Iris lens
- Digital Noise Reduction technology for noise free images
- Smart IR for even distribution of the IR to prevent excessive illumination
- Privacy zone, mirror function
- Easy to install mounting bracket reduces installation time
- Waterproof housing with IP65 rating
- Equalisation valve prevents vacuum effect caused by sudden changes in
barometric pressure
- IR LED visible range of ~20 m, depending on scene reflectance
- 3-D axis gimbal
- Video out port for set-up
- Two-conductor pigtail is standard for connection to barrel connector
- 12 VDC input
|