HB71B(X) / HB71S(X)

 Ordering Information  Product Literature

The Performance Series rounds out Honeywell’s camera portfolio with a variety of indoor, outdoor and low light cameras that lets end users pick the perfect camera for virtually any installation. Perfect for a diverse range of applications, the Performance Series includes a wide range of high performing IR bullet cameras and mini-domes that are easy to install and even easier to use.

The HB71B/S IR bullet-style cameras come standard with IR illumination, making them perfect for 24/7 surveillance. When the ambient light drops below a user-defined threshold, the IR LEDs activate and the camera changes automatically from color to black and white, capturing perfect color pictures by day and clear black and white images at night.

The 6.0 mm lens offers a wide field of view to complement the 34 IR LEDs that can illuminate up to 90 feet, depending on scene reflectance. The 380 TVL sensor provides clean images in day and night conditions.

The HB71B/S cameras install easily and quickly. They come standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. The mounting bracket installs quickly and securely with three screws on walls or ceilings, indoors or out.

Market Opportunities
The HB71B/S is a cost effective surveillance solution for applications that experience changing light conditions throughout the day and require extra illumination at night. The HB71B/W offers a simple yet solid design that provides optimum performance for both indoor and outdoor applications including lobbies, atriums, vestibules, gated entrances, foyers, loading docks and driveways.

Features

  • Discreet, bullet-style camera with 34 IR LEDs
  • Weatherproof housing with IP 65 rating
  • 6.0 mm lens
  • Standard resolution color: 380 TVL - 1/3" Sony Super HAD CCD
  • IR LED visible range of 90 ft. (34m)
  • Easy to install mounting bracket reduces installation time
  • Two-conductor pigtail is standard for connection to barrel connector
  • Equalization valve prevents vacuum effect caused by sudden changes in barometric pressure
  • Available in two housing colors – dark gray and silver


Ordering Information   Back to Top

Part No.  Description 

HB71B 1/3" CCD Standard Resolution IR Bullet Camera, 380 TVL, 6.0 mm, 34 IR LED, Dark Gray, NTSC
HB71S 1/3" CCD Standard Resolution IR Bullet Camera, 380 TVL, 6.0 mm, 34 IR LED, Silver, NTSC
HB71BX 1/3" CCD Standard Resolution IR Bullet Camera, 380 TVL, 6.0 mm, 34 IR LED, Dark Gray, PAL
HB71SX 1/3" CCD Standard Resolution IR Bullet Camera, 380 TVL, 6.0 mm, 34 IR LED, Silver, PAL


Product Literature   Back to Top

Download   
Product Search