HB72B(X) / HB72S(X) / HB72W(X) |
 |
 |
|
|
 |
 |
 |

The Performance Series rounds out Honeywell’s camera portfolio
with a variety of indoor, outdoor and low light cameras that lets end users pick
the perfect camera for virtually any installation. Ideal for a diverse range of
applications, the Performance Series includes a wide range of high performing IR
bullet cameras and mini-domes that are easy to install and even easier to
use.
The HB72B/S/W IR bullet-style cameras come standard with IR
illumination, making them perfect for 24/7 surveillance. When the ambient light
drops below a user-defined threshold, the IR LEDs activate and the camera
changes automatically from color to black and white, capturing perfect color
pictures by day and clear black and white images at night.
The 4.3 mm lens offers a wide field of view to complement the 12
IR LEDs that can illuminate up to 45 feet, depending on scene reflectance. The
530 TVL sensor provides clean, crisp images in day and night conditions.
The HB72B/S/W cameras install easily and quickly. They come
standard with a two-conductor pigtail that connects to the barrel connector so
there is no need to cut wires during installation. The mounting bracket installs
quickly and securely with three screws on walls or ceilings, indoors or out.
Market Opportunities The HB72B/S/W is a cost
effective surveillance solution for applications that experience changing light
conditions throughout the day and require extra illumination at night. The
HB72B/S/W offers a simple yet solid design that provides optimum performance for
both indoor and outdoor applications including lobbies, atriums, vestibules,
gated entrances, foyers, loading docks and driveways. Features
- Discreet, bullet-style camera with 12 IR LEDs
- Weatherproof housing with IP 65 rating
- 4.3 mm lens
- Super high resolution color: 530 TVL - 1/3" Sony Super HAD CCD
- IR LED visible range of 45 ft. (15m)
- Easy to install mounting bracket reduces installation time
- Two-conductor pigtail is standard for connection to barrel connector
- Equalization valve prevents vacuum effect caused by sudden changes in
barometric pressure
- Available in three housing colors – dark gray, silver and
white
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| HB72B |
1/3" CCD Super High Resolution IR Bullet Camera, 530 TVL, 4.3 mm, 12 IR LED,
Dark Gray, NTSC |
| HB72S |
1/3" CCD Super High Resolution IR Bullet Camera, 530 TVL, 4.3 mm, 12 IR LED,
Silver, NTSC |
| HB72W |
1/3" CCD Super High Resolution IR Bullet Camera, 530 TVL, 4.3 mm, 12 IR LED,
White, NTSC |
| HB72BX |
1/3" CCD Super High Resolution IR Bullet Camera, 530 TVL, 4.3 mm, 12 IR LED,
Dark Gray, PAL |
| HB72SX |
1/3" CCD Super High Resolution IR Bullet Camera, 530 TVL, 4.3 mm, 12 IR LED,
Silver, PAL |
| HB72WX |
1/3" CCD Super High Resolution IR Bullet Camera, 530 TVL, 4.3 mm, 12 IR LED,
White, PAL |
|
|
|
|