HB73(X)

 Ordering Information  Product Literature

The Performance Series rounds out Honeywell’s camera portfolio with a variety of indoor, outdoor and low light cameras that lets end users pick the ideal camera for virtually any installation. Perfect for a diverse range of applications, the Performance Series includes a wide range of high performing IR bullet cameras and mini-domes that are easy to install and even easier to use.

The HB73 IR bullet-style camera comes standard with IR illumination, making it perfect for 24/7 surveillance. When the ambient light drops below a user-defined threshold, the IR LEDs activate, a mechanical IR cut filter within the camera switches, and the camera changes automatically from color to black and white, capturing perfect color pictures by day and clear black and white images at night.

The 3.8-9.5 mm F1.2 IR corrected aspherical Vari-focal Auto Iris lens offers a wide field of view range and no focus shift when the camera switches from day to night mode. Digital Noise Reduction (DNR) removes noise artifacts, increasing the performance of motion detection—giving users the ability to record for longer periods using their existing DVR unit. Digital Slow Shutter (DSS) technology improves the light sensitivity of the camera and extends its usable range.

The HB73 installs easily and quickly. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. The mounting bracket installs quickly and securely with three screws on walls or ceilings, indoors or out.

Market Opportunities
The HB73 is a cost effective surveillance solution for applications that experience changing light conditions throughout the day and require extra illumination at night. The HB73 offers a simple yet solid design that provides optimum performance for both indoor and outdoor applications including lobbies, atriums, vestibules, gated entrances, foyers, loading docks and driveways.

Features

  • Discreet, bullet-style camera with switchable IR cut filter and 18 IR LEDs
  • Weatherproof housing with IP 65 rating
  • 3.8-9.5 mm, F1.2 built-in Vari-focal lens
  • Super high resolution color: 550 TVL - 1/3" Sony Super HAD CCD
  • Super Digital Noise Reduction technology for noise free images
  • IR LED visible range of 65 ft. (20m)
  • Easy to install mounting bracket reduces installation time
  • Two-conductor pigtail is standard for connection to barrel connector
  • Equalization valve prevents vacuum effect caused by sudden changes in barometric pressure


Ordering Information   Back to Top

Part No.  Description 

HB73 1/3" CCD Super High Resolution IR Bullet Camera, TDN, DNR, 550 TVL, 3.8-9.5 mm, 18 IR LED, NTSC
HB73X 1/3" CCD Super High Resolution IR Bullet Camera, TDN, DNR, 550 TVL, 3.8-9.5 mm, 18 IR LED, PAL


Product Literature   Back to Top

Download   
Product Search