The ACUIX™ PTZ dome features five housing configurations and four integrated
high-resolution, auto-focus cameras for virtually any application. The colour
camera is available with an 18X zoom lens and 460 TVL PAL of resolution. The
Wide Dynamic Range (WDR) and True Day/Night (TDN) models feature 18X, 26X and
35X zoom lenses and up to 530 TVL PAL of resolution. The 35X model also includes
Electronic Image Stabilisation (EIS) for improved image quality in unstable
mounting situations.
The ACUIX PTZ dome uses Honeywell proprietary technology that allows users to
remotely upload firmware to all domes and permits secure storage of all camera
settings such as labels, presets, tours, and privacy zones.
The ACUIX PTZ dome comes with many software features that increase
performance and make installation and operation easy. Dynamic Privacy Zones
allow a user to mask up to 32 regions to ensure absolute privacy for sensitive
areas. Password protection prevents unauthorised users from changing the system
settings. Other features include Flashback for quick review of two scenes and
StillShot to save storage space during tours. Multi-language menus are provided
for English, French, German, Dutch, Italian, Polish, and Spanish.
Market Opportunities The combination of the latest in
digital technology, advanced video processing, and aesthetically pleasing design
makes the ACUIX ideally suited for retailers, airports, government
installations, schools and campuses, industrial environments, and anywhere
detailed surveillance is essential. Highly reliable, the ACUIX offers
world-class performance and seamless system integration. Features
- 35X, 530 TVL, 128X Wide Dynamic Range (WDR), True Day/Night Motion
Detection, and Electronic Stabilisation (HDXG series)
- 18X & 26X, 530 TVL, 128X Wide Dynamic Range (WDR), True Day/Night
(HDXJ & HDXF Series)
- 18X Colour, 460 TVL, (HDXA Series)
- Indoor in-ceiling and pendant housings
- IP66 outdoor pendant and rugged housings
- Remote firmware updates
- Secure backup of all camera settings
- Active UTP video output standard in all domes
- 4 dry contact inputs
- Up to 150 user-defined presets
- 16 preset tours of 64 presets each
- 32 Dynamic Privacy Zones
- Password protection prevents unauthorised users from altering system
settings
- Built-in surge and lightning protection
- Menus are provided for English, French, German, Dutch, Italian, Polish,
and Spanish
|