Day and Night Vari-Focal Technology
Honeywell offers a real solution to day and night surveillance applications
with its line-up of DC auto iris Vari-Focal lenses that deliver clear, sharp,
colour images in daylight and black and white images in darkness using near
infrared illumination, without the need to refocus the lens. Our lenses achieve
day/night lighting corrections through a combination of our proprietary optical
design and aspherical elements, allowing superior wide aperture performance
(F0.95) in low light to capture high quality images even in horizontal field
angles up to 94 degrees.
Market Opportunities
Today’s lens market is rapidly changing from part-time observation (day or
night) to round-the-clock surveillance. With Honeywell Day/Night Vari-Focal
technology, you now have the ability to upgrade or integrate CCTV security
systems affordably. The ability to view high contrast, clear, detailed images
adds value to any project. Advanced aspherical design engineering reduces
distortion and provides accurate visual identification of subjects in daylight,
low light and near infrared light, without the need to refocus the lens. In
addition to extraordinary low-light functionality, Honeywell Day/Night lenses
are compact, light-weight and easy to install making them perfect for use with
true day night cameras in outdoor installations such as cat parks, ports and
other areas where low light imaging is important.
Benefits
Ability to see a high contrast, clear, and detailed picture of the subject in
daylight, low light and near infrared light, allowing identification of a
subject rather than just observation.
Features:
- Compact
- Price competitive
- Lightweight
- Suitable for all daylight and near infrared night time surveillance
applications
- Quick and accurate adjustment of image field of view and
focus
|