The Puck™ Series

 Ordering Information  Product Literature

The Puck™ Infrared (SWIR-SWIRW) Illuminator is an IR solution that uses 25 LEDs to cast an infrared beam up to 40 feet (12.2 m). It allows your CCTV cameras to capture detailed images in complete darkness. The Puck is compatible with most day/night cameras that are sensitive to infrared light at 875 nm.

Consisting of near infrared light-emitting diodes (LEDs), a power regulator, an infrared optimized covered lens, and a die-cast alloy base, the Puck has a 360° sweep when ceiling mounted and a ±30° sweep when wall mounted. The Puck is impact resistant and withstands a blow from an eight pound sledgehammer. For extra durability, the polycarbonate lens is hard coated for extra scratch resistance.

It comes in a choice of wide or combined wide/narrow LED versions and, if the angle isn’t quite right, the IR beam can be adjusted by ±30° simply by rotating the lens on the base.

Market Opportunities
The Honeywell Puck is the IR illuminator of choice for 24/7 surveillance applications. This low cost IR illuminator is the ideal solution for illuminating large areas such as parking lots, loading bays, docks, prison yards and other areas that can benefit from infrared illumination for enhanced security applications.

Features

  • Impact-resistant illuminator withstands the blow from an 8- pound sledgehammer
  • Iluminator works to distances of 40 feet (12.2 m) for use alongside any IR-sensitive CCTV camera
  • Pre-configured with 25 wide-angle LEDS
  • Choice of wide or combined wide/narrow LED versions
  • 12 VDC or 24 VAC models available
  • Suitable for indoor and outdoor applications
  • Measures less than 4.5 inches in diameter and weighs less than 1 lb
  • Comes fully assembled for easy installation
  • Mark and scratch-resistant base and lens
  • Tamper-resistant security screws for added security


Ordering Information   Back to Top

Part No.  Description 

SWIRW-AC Puck, Wide Illumination, AC Illuminator
SWIRW-DC Puck, Wide Illumination, DC Illuminator
SWIR-AC Puck, Combined Wide/Narrow Illumination, AC Illuminator
SWIR-DC Puck, Combined Wide/Narrow Illumination, DC Illuminator


Product Literature   Back to Top

Download   
Product Search