HCS544(X)

 Ordering Information  Product Literature

HCS544(X)

The Honeywell HCS544X day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low light conditions. When the light level drops too low for accurate video identification in colour, the camera automatically switches to black and white video to capture more detail.

Low light performance is enhanced through the use of Digital Noise Reduction technology which removes noise artifacts, increasing the performance of video compression algorithms – giving end users the ability to record for longer periods using their existing DVR unit. Digital Slow Shutter technology further improves the light sensitivity of the camera and extends its usable range.

An On-Screen Display text menu simplifies all set-up and adjustment options. Menu navigation is simple and picture adjustments can be made in a matter of seconds with easy-to-use pushbuttons on the back of the camera.

The HCS544X includes an automatic electronic shutter for changes in light level, and three zones of automatic backlight compensation options for viewing backlit scenes. The HCS544X produces 540 TV lines of resolution for applications requiring the highest level of sharpness in video quality as well as providing reliable video quality even in low light conditions down to 0.1 lux.

Market Opportunities
The HCS544X is a general surveillance solution designed for object recognition that is required in locations where variable light and low light conditions exist. Set-up is quick and easy and can be customised with on-screen displays menu. This provides optimum performance for both indoor and outdoor applications including lobbies, atriums, vestibules, gated entrances, foyers, loading docks and driveways.

Features

  • 540 TV lines of resolution
  • Digital Noise Reduction technology for noise free images
  • Digital Slow Shutter for improved sensitivity in low light conditions
  • On-Screen Display menu for quick camera setup
  • Variable AGC Setting to adjust the level at which the camera switches from colour to black and white in low light
  • One power connection self-configures to 12 VDC or 24 VAC with transient surge protection


Ordering Information   Back to Top

Part No.  Description 

HCS544X Super High Resolution Day/Night Camera, 540 TVL, PAL, 12 VDC/24 VAC


Product Literature   Back to Top

Download   
Product Search