|
|
HCM404L(X) |
 |
 |
|
|
 |
 |
 |

The Honeywell HCM404LX black and white camera is ideal for surveillance
applications with limited light conditions. Designed for maximum value,
this camera saves you time and money with its easy installation and reliable
performance. The HCM404LX 's off-the-shelf feature sets are developed for
sharp picture quality, and they require little to no adjustment once installed.
This camera supports direct-drive and video-style Auto Iris lenses to ensure
video quality in changing light conditions. Regardless of lens type, attachment
is simple with a built-in C/CS mounting ring and four-pin Auto Iris connector
standard. A screw terminal block provides reliable power connection and saves
installation and maintenance time.
The HCM404LX includes an automatic
electronic shutter for light level changes and an automatic backlight compensation
option for viewing objects in the foreground with bright light in the background.
The HCM404LX produces 400 TV lines of resolution CCIR down to 0.05 lux.
Market Opportunities The Honeywell HCM404LX is
designed for cost effective surveillance applications where object detection is
required in low light applications. This includes general indoor and outdoor
surveillance applications in retail, educational, financial, and other
commercial markets. For extremely dark applications, the HCM404LX can take
advantage of external infrared illumination to further improve low light
sensitivity. Features:
-
1/3" CCD with DSP
-
400 TV lines of resolution (CCIR)
-
Low-light performance 0.05 lux (F1.2)
-
Automatic Backlight Compensation (BLC)
-
Automatic Electronic Shutter (AES)
-
12 VDC/24 VAC with line lock, phase adjustable
-
C/CS lens mount
-
DC, Video and Manual Iris lens
support |
| Ordering Information |
Back to Top |

|
| Part Number |
Description |
|
| HCM404LX |
1/3" Standard Resolution B/W Camera
with DSP, 400 TVL, 12 VDC/24 VAC, CCIR |
| HCM405LX |
1/3" Standard Resolution B/W Camera
with DSP, 400 TVL, 230V, CCIR |
|
|
|
|
|
 |
|
|
|