EXH220 SERIES

 Ordering Information

 

 

Features

  • IEC Ex d IIC T6
  • SUS316 Construction
  • Built-in Wiper and Receiver
  • IP67
  • Built-in x25 Zoom (Optional, EXH220-25)
  • Built-in x35 Zoom (Optional, EXH220-35)

 


Ordering Information   Back to Top

Part No.  Description 

EXH220 Ex-proof Housing with Wiper and Receiver
EXH220-25 Ex-proof Housing with Wiper and Receiver x25 Zoom
EXH220-35 Ex-proof Housing with Wiper and Receiver x35 Zoom


Product Literature   Back to Top
Product Search