HCC484TP(X)

 Ordering Information  Product Literature

BMB™
Black Mask BLC is a new Back Light Compensation technology developed by Honeywell. BMB allows a virtual block masking a strong light source, which leads to the aperture open, to see the background brighter and clearer.

 

 

Features

  • Ultra low light 0.001 lx with Digital Slow Shutter
  • 3 level BMB™ Control
  • Powerful Back light compensation through
  • BMB™ (Black Mask BLC) technology
  • Twisted-pair video output : Transmit maximum 300’ with an active receiver
  • High S/N ratio, more than 50dB
  • OSD Control
  • True Color Reproduction through Various White Balance mode
  • Wide range Electronic Shutter : 1/50 1/100k (10 steps)
  • Operation on both AC24V±20 % and DC12V±2V (non-polarity)
  • Remote Control through RS-485


Ordering Information   Back to Top

Part No.  Description 

HCC484TP 1/3", BMB™, 0.001 lx, NTSC, 480TVL, OSD, RS-485, Twisted-pair video output
HCC484TPX 1/3", BMB™, 0.001 lx, PAL, 480TVL, OSD, RS-485, Twisted-pair video output


Product Literature   Back to Top

Download   
Product Search