|
|
HCC-745N(P)TW Series |
 |
 |
|
|
 |
 |
 |

Features
- 1/3” Double Scan Color CCD (410K Pixels)
- Powerful WDR (Wide Dynamic Range) function
- (3 Step Adjustment: OFF/ WDR / BLC)
- Privacy Zone Masking
- Digital Zoon (Maximum x2.4)
- High S/N Rate (49dB or higher)
- High Sensitivity: Min. 0.001 lx (IR Filter OFF, MAX FIELD x510)
- True Color Reproduction (Multiple White Balance Mode)
- OSD Control
- Camera Remote Control
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| HCC-745NTW-G |
1/3", WDR, TDN,
BMB™, 0.001 lx, NTSC, 480TVL, OSD, RS-232C |
| HCC-745PTW-G |
1/3", WDR, TDN,
BMB™, 0.001 lx, PAL, 480TVL, OSD, RS-232C |
| HCC-745NTW-VR-G |
1/3", WDR, TDN, BMB™,
0.001 lx, NTSC, 480TVL, OSD, RS-485 |
| HCC-745PTW-VR-G |
1/3", WDR, TDN, BMB™,
0.001 lx, PAL, 480TVL, OSD, RS-485 |
|
|
|
|
|
 |
|
|
|