Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Honeywell Integrated Solutions
Intruder Detection Systems

HDZ Series

HDZ Series - 1080P HD IP PTZ Domes
Indoor and Outdoor PTZ Network Cameras with Wide Dynamic Range - 20x Zoom

Description

Honeywell’s latest addition to the HDZ Series of IP-based products, the high definition, True Day/Night HDZ PTZ cameras provide extremely crisp video up to 2 million effective pixels and up to 20x zoom for continuous surveillance in outdoor and indoor applications.

HDZ provides 1080p (1920 x 1080) resolution at full frame rate, a 360° continuous rotation function and a zoom lens which combine to give you the flexibility to clearly view a target area with desired width and depth. The 1/2.8" progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. HDZ also supports the ONVIF specification for interoperability between network video products.

HDZ has support for Power over Ethernet (PoE) and installing either model is simple. In the event of a network failure, HDZ has the option to record captured video to a Micro SDHC providing an additional level of security to the user. HDZ is also equipped with Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.

The camera in the outdoor version is housed by an IP66 rated tamper-resistant dome to prevent the camera from damage by ingress of dust and heavy rain.

The HDZ provides frame rates up to 60 frames per second (50 fps for PAL systems) @720p resolution. The digital compression parameters for the four video streams are independently configurable.

The HDZ offers quad stream compression (H.264-1+H.264-2+H.264-3+H.264-4/ MJPEG). Users can select the H.264 profile that best meets the needs of the system for each H.264 stream (Baseline, Main, or High profile).

Market Opportunities
The combination of the latest digital technology and advanced video processing makes HDZ ideally suited for large-scale surveillance in cities, roads, airports, government facilities, schools and campuses, industrial environments and anywhere detailed surveillance is essential.

Features

  • 20x optical zoom/10X Digital Zoom
  • On board camera storage – Micro SDHC card support (up to 32GB)
  • Up to 25 fps at 1080p (30 fps for NTSC); Up to 50 fps at 720p (60 fps for NTSC) progressive scan
  • Wide Dynamic Range
  • ONVIF Profile S compatible
  • Supports both dynamic and static IP addresses
  • Wide range of mounting options available (1.5” NPT)
  • High preset speed up to 400°/sec
  • Selectable compression formats
  • Choice of 24 VAC or PoE power inputs (24 VAC required for outdoor model heater)
  • IP66/Vandal Proof Acrylic (Using IK10 acrylic accessory satisfies IK10 impact standard for HDZ unit)

Product Documentation


Title   Size Date
Data Sheets - Dealer
HDZ Series - 1080P HD IP PTZ Domes Datasheet 857.88 KB 11/21/14
HDZ SERİSİ – 1080P HD IP PTZ DOME KAMERALAR 861.85 KB 12/03/14
Owners Manual
HDZ Series - IP PTZ Domes Quick Install Guide 531.79 KB 01/04/16
HDZ Series - IP PTZ Domes User Manual 8.54 MB 10/22/14
Engineering Specs
HDZ IP PTZ Series A&E Specs 53.36 KB 02/03/15
Ordering Information

Part No. Description
HDZ20HDX Network True Day/Night 1080p PTZ Dome, Indoor Pendant, Clear, 20X, H.264, PAL, Micro SDHC Compatible (Supports up to 32GB cards)
HDZ20HDEX Network True Day/Night 1080p PTZ Dome, Outdoor Pendant, Clear, 20X, H.264, PAL, Micro SDHC Compatible (Supports up to 32GB cards)
HDZ20HD Network True Day/Night 1080p PTZ Dome, Indoor Pendant, Clear, 20X, H.264, NTSC, Micro SDHC Compatible (Supports up to 32GB cards)
HDZ20HDE Network True Day/Night 1080p PTZ Dome, Outdoor Pendant, Clear, 20X, H.264, NTSC, Micro SDHC Compatible (Supports up to 32GB cards)

Product Search

Search by product name