Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

Performance Series IP Embedded NVR Kits

Performance Series IP Embedded NVR Kits
1080p IP Cameras and 4 Channel Embedded NVR

Description

Introducing the new Performance Series IP kits from Honeywell. The kits feature 1080p IR-illuminated, IP66-rated cameras, and an embedded NVR with a user-friendly set-up and configuration wizard that takes you to live video in minutes. You have a choice of a 1 or 2 TB embedded NVR (up to 8TB storage optional) and 4 IP ball cameras OR 4 IP bullet cameras. These bundled kits offer the perfect economical and flexible solution for small to medium sized businesses.

Fully-featured NVRs

  • High decoding capability for full HD viewing and recording.
  • View up to four channels simultaneously on your monitor.
  • All channels live view and play back at 1080p @ full frame rate.
  • Bidirectional audio communication for the NVR.

Fully-featured Cameras

  • IR LEDs facilitate recording in dimly lit or nighttime scenes.
  • Waterproof (IP66) camera housings are perfect for outdoor installations.
  • Camera configurations to improve image quality and reduce image size, and to detect and respond to alarm events.

Easy to Use

  • The Quick wizard and PoE support of plug-and-play makes setup fast and easy.
  • Physical installation within minutes with the help of comprehensive and easy-to understand quick installation guides for the NVR and IP cameras.

Convenient, Flexible Storage Options

  • Internal storage supports two HDDs up to 8 TB (4 TB each).*
  • Store videos and snapshots to external storage, such as the client, over the Internet.
  • Store videos and snapshots to an external network storage server such as an FTP site.
  • Store videos and snapshots to a USB memory device.

Dynamic, Accessible Monitoring

  • Monitor from anywhere using the mobile apps for Apple and Android smartphones, tablet computers, and laptops.

Privacy Masking

  • Conceal up to 4 areas of a scene from viewing and recording.

Safety Features

  • Configurable motion detection and camera tamper detection settings, including configurable alarm alerts, such as automatic emails (with attached video or snapshot) and automatic alerts (such as buzzers or flashing lights).
  • Remote configuration and firmware updating through Honeywell Viewer web client and the Honeywell Config tool. Password-protected access to the camera’s and NVR’s video and network setup.
* see user guide for compatible HD listings

Features

Camera Features

  • 25 fps @ 1080p (1920x1080)
  • True Day/Night mode
  • IP66-rated housings
  • 3.6 mm F 1.6 fixed lens

NVR Features

  • H.264/MJPEG dual codec decoding
  • HDMI / VGA simultaneous video output
  • Supports 16 channels of alarm input and 2 channels of alarm relay output
  • Supports IE, Safari, Chrome, Firefox
  • UL listed

Immediately Detect and Respond to Events

The Performance Series IP NVR/Cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, a network failure and/or tampering. Automated responses include:

  • Sending a notification through email, FTP and/or HTTP.
  • Uploading still images at the time of the event through email and/or FTP.
  • Recording a video clip of the event to the client’s PC or network-attached storage.
  • Enabling a visual or auditory notification (a flashing light, bell or siren).

Product Documentation


Title   Size Date
Data Sheets - Dealer
Data Sheet - Performance Series IP Embedded NVR Kits 446.68 KB 11/26/14
Owners Manual
Manual - Embedded NVR QIG 15.07 MB 09/09/14
Engineering Specs
Performance Series IP A&E Specs 35.08 KB 09/03/14
Ordering Information

Part No. Description
HEN04111EBX H.264 1080p 4CH NVR 1TB AND 4 pcs H.264 1080p IR BALL Cameras
HEN04121EBX H.264 1080p 4CH NVR 2TB AND 4 pcs H.264 1080p IR BALL Cameras
HEN04111BBX H.264 1080p 4CH NVR 1TB AND 4 pcs H.264 1080p IR BULLET Cameras
HEN04121BBX H.264 1080p 4CH NVR 2TB AND 4 pcs H.264 1080p IR BULLET Cameras
 
ACCESSORIES
HE-JBX In-ceiling Mount, Back Box (for Ball Camera)
Part Number Lookup

 

Model Number  Description 

   
   
   
   
ACCESSORIES
   
   
 

Product Search

Search by product name