Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

HEN16304_uk_pr

HEN16304/HEN32304/HEN64304
16-/32-/64-Channel 4K ENVRs

Description

Introducing Honeywell’s Focus 4K Embedded NVRs, our newest affordable, fully featured NVRs offering Ultra HD 4K video resolution. Choose a 16-, 32-, or 64-channel NVR, with multiple hard drive options plus the ability to expand to up to 64 TB of internal storage, for an ideal and flexible solution to fit your surveillance situation.

Fully-featured NVRs

  • High decoding capability for Ultra 4K HD viewing and recording
  • View 4/8/16 channels simultaneously with synchronized real-time playback on your monitor (depending on your model)
  • Up to 12 MP (4K) resolution live view, preview and playback
  • Up to 16 channels at 1080p, or 8 channels at 4 MP, or 4 channels at 8 MP H.265/H.264 decoding
  • De-warp fisheye camera video in local and web user interface for 360 degree situational awareness

Easy to Use

  • The Quick wizard and PoE support (for up to 16 channels) make setup fast and easy
  • Quick physical installation with the help of a simple NVR design and easy-to-understand quick installation guides
  • Simple remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool

Market Opportunities
The flexible storage options and high recording and networking performance of the Focus 4K Embedded NVRs make these NVRs perfect for a wide range of security applications.

Convenient, Flexible Storage Options

  • Internal storage supports 8 HDDs expandable up to 64 TB (8 TB each)
  • Store video clips and snapshots to external storage, such as the client’s PC, through the Internet connection
  • RAID 0/1/5/6/10 external storage compatibility supports a wide range of high capacity storage options
  • Store video clips and snapshots to external network storage servers, such as an FTP site
  • Store video clips and snapshots to a USB memory device

Dynamic, Accessible Monitoring

  • Monitor from anywhere using the mobile apps for both Apple® and Android™ devices (smartphones, tablet computers, and laptops)
  • Protect the NVR's video and network setup with password-protected access
  • Conceal up to 4 areas of a scene from viewing and recording

Features

  • H.265/H.264/ MJPEG/MPEG4 codec decoding
  • 2 HDMI/VGA simultaneous video outputs (the second HDMI output is programmable)
  • Supports up to 16 alarm input channels and 6 alarm relay output channels
  • Supports sending notifications through email, FTP, and/or HTTP
  • UL listed
  • Supports recording a video clip of events for distribution
  • Supports uploading still images at the time of the event through email and/or FTP
  • Configurable to automatically detect and respond to motion in the scene, alarm inputs, and network failure or tampering
  • Maximum incoming and outgoing bandwidth of 320 Mbps
  • Supports visual or auditory notifications (a flashing light, bell, or siren)
  • Supports fisheye video de-warping in local and web user interface

Product Documentation


Title   Size Date
Data Sheets - Dealer
Data Sheet - HEN16304/HEN32304/HEN64304 497.61 KB 08/30/17
Ordering Information

Model Number Description
HEN16304 NVR, 16-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 480 fps, 0 TB, RAID 5&6
HEN16384 NVR, 16-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 480 fps, 8 TB, RAID 5&6
HEN32304 NVR, 32-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 960 fps, 0 TB, RAID 5&6
HEN32384 NVR, 32-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 960 fps, 8 TB, RAID 5&6
HEN323164 NVR, 32-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 960 fps, 16 TB, RAID 5&6
HEN64304 NVR, 64-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 1920 fps, 0 TB, RAID 5&6
HEN643164 NVR, 64-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 1920 fps, 16 TB, RAID 5&6
HEN643324 NVR, 64-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 1920 fps, 32 TB, RAID 5&6
HEN643484 NVR, 64-Channel, H.265, 4K 12 MP, 8 SATA, 16 PoE, 1920 fps, 48 TB, RAID 5&6

Product Search

Search by product name