Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

4959SN
V-Plex Addressable Overhead Door Contact

Description

V-Plex Addressable Overhead Door Contact
Programmable Overhead Door Contact

  • Rugged aluminum housing and adjustable L bracket type magnet
  • Standard gap: 2" (51mm)
  • 24" (61cm) armored cable
  • Epoxy sealed for protection from moisture and impact
  • Programmed from VISTA keypad

Features

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Honeywell Exclusive:
Patent polling loop technology

Product Documentation


Title   Size Date
Contact Wire Compliance PDF 43.64 KB 09/16/2011
V-Plex Addressable Technology PDF 593.39 KB 09/15/2011
V-Plex Family - Scalable Solutions PDF 1070.13 KB 11/07/2012
Ordering Information

Part No. Description
4959SN V-Plex Addressable Overhead Door Contact

Product Search

Search by product name