Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

4939SN
V-Plex Addressable Surface Mount Contact

Description

V-Plex Addressable Surface Mount Contact

  • Programmable surface mount contact
  • Compatible with control panels with serial number device capabilities for multiplex polling loop
  • >Standard gap: 1-1/4" (32mm)
  • 5' (1.5m) CLII jacketed cable
  • Epoxy sealed for protection from moisture and impact
  • Programmed from VISTA keypad or learn mode

Features

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Honeywell Exclusive:

Patent polling loop technology

Product Documentation


Title   Size Date
Contact Wire Compliance PDF 43.64 KB 09/16/2011
Contact Wire Compliance PDF 43.64 KB 09/16/2011
Contact Wire Compliance PDF 43.64 KB 09/16/2011
V-Plex Addressable Technology PDF 593.39 KB 09/15/2011
V-Plex Family - Scalable Solutions PDF 1070.13 KB 11/07/2012
Ordering Information

Part No. Description
4939SN-WH White
4939SN-BR Brown
4939SN-GY Grey

Product Search

Search by product name