Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

EMPS-85
Surface Mount Contact with Terminals

Description

EN50131-1


Surface Mount Contact with Terminals

  • Complies with EN50131-1 (Grade 1, Class II)
  • Standard gap: 20mm (3/4")
  • Tamper Loop for added security

Features

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 500ma @ 50VDC

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
EMPS-85W White
EMPS-85B Brown

Product Search

Search by product name