Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

945
Surface Mount Magnetic Contact with Leads

Description

Adhesive Mount Magnetic Contact

  •  Adhesive mount
  • Standard gap: 1-1/4" (32mm)
  • External test points standard
  • 15 ft. leads (4.6m)
  • Package Quantity 5 per bag

Features

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
945WH White
945BR Brown
945WH-M Extra magnet (10 pack)
945BR-M Extra magnet (10 pack)

Product Search

Search by product name

 

Support Materials

945 Diagram