Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

PAL-T
Magnetic Contact

Description

Magnetic Contact
  • Patented hinged case cover–no loose parts
  • Concealed screw terminals eliminate splicing and soldering
  • 1-1/8" (29mm) gap makes installation a snap
  • Screw mount or adhesive mount
  • Six wire entry points for mounting versatility
  • Conceals EOL resistor

Features

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
PAL-T-WH White
PAL-T-BR Brown
PAL-T-GY Grey
PAL-WH With 5' leads (5 pack)
PAL-M-WH Extra magnet (10 pack)
PAL-M-BR Extra magnet (10 pack)

Product Search

Search by product name