Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

7939WG
Magnetic Contact

Description

Magnetic Contact

  • Ideal for residential or commercial use
  • Standard gap: 1-1/4" (32mm)
  • Spacers, covers and screws included

Features

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 300ma @ 30VDC

Replaces:

- ADEMCO PR20439, 7939, 7939W
- FBII ZR735
- Intellisense MPS20

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
7939WG-WH White
7939WG-BR Brown
7939WG-GY Grey
7939WG-WH-M Extra magnet (10 pack)
7939WG-BR-M Extra magnet (10 pack)
7939WG-GY-M Extra magnet (10 pack)

Product Search

Search by product name

 

Support Materials

7939WG Diagram