Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

AG6-WB

AG8WB
ActiveGuard External Siren

Description

ActiveGuard External Siren

Features

  • Sound output level: 116dB @ 1m
  • High impact polycarbonate moulding
  • Horizontal or vertical mounting
  • One standard built-in wrap around strobe lens
  • Double skin construction
  • NiCad back-up battery included
  • Front and rear tamper
  • Up to two Piezo sounders
  • Diagnostic LEDs
  • Silent start up
  • Dual tones
  • Strobe Selectable
  • Current flow monitor
  • Dimensions (h x w x d): 300 x 200 x 55 mm
  • Compliant to PD6662:2004/2010, BS8243:2010 & EN50131-1:2009 Security Grade 2, Environmental Class IV

Product Documentation


Title   Size Date
Data Sheets - Dealer
Data sheet - AG6-AG8 172.54 KB 10/11/13
Ordering Information

Part No. Description
AG8WB 116db External sounder with LEDS and Blue lens
AG8WA 116db External sounder with LEDS and Amber lens

Product Search

Search by product name