Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

AG6-WB

AG6WB
ActiveGuard External Siren

Description

ActiveGuard External Siren

Features

  • Sound output level: 110dB @1m
  • High impact polycarbonate moulding
  • Horizontal or vertical mounting
  • One standard built-in wrap around strobe lens
  • Double skin construction
  • NiCad back-up battery included
  • Front and rear tamper
  • Up to two Piezo sounders
  • Diagnostic LEDs
  • Silent start up
  • Dual tones
  • Current flow monitor
  • Dimensions (h x w x d): 300 x 200 x 55mm

Product Documentation


Title   Size Date
Data Sheets - Dealer
Data sheet - AG6-AG8 172.54 KB 10/11/13
Ordering Information

Part No. Description
AG6WB 110db External sounder with LEDS and Blue lens
AG6WA 110db External sounder with LEDS and Amber lens
AG6/WB-DUM External dummy sounder with Blue lens

Product Search

Search by product name