Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

5800WAVE
Siren

Description

Wireless Siren

Honeywell’s 5800WAVE is a fully wireless siren that provides periodic status information and battery back up for an added level of performance and protection. The flexible design simplifies installation, saves time and installs in seconds at any location without the need to run wires. System status is shown on the 5800WAVE with three LED’s directly on the front of the unit.

Features

  • Siren output level is 95 dB at three feet
  • Transmits module status, including mounting tamper, low battery and AC loss to the control panel
  • LED; show system status of the device
  • AC powered with a rechargeable 12 hour battery backup
  • Plugs in to any standard duplex receptacle and installs in seconds
  • Provides temporal pulse sounding for fire alarms
  • Lowers labor costs and saves time
  • Simplifies installation
  • Compatible with LYNXR (Rev 10 or higher) and VISTA controls that support the 5883 transceiver

Product Documentation


Title   Size Date
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5800WAVE Data sheet PDF 25.96 KB 09/16/2011
Feature Matrix PDF 31.12 KB 09/16/2011
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Sirens, Speakers, Bells and Strobes Chart PDF 327.70 KB 11/08/2013
Ordering Information

Part No. Description
5800WAVE Wireless Siren

Product Search

Search by product name