Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

947-75T
3/4" Steel Door Magnetic Contact with Terminals

Description

Introducing Honeywell’s exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.

Features

3/4" Steel Door Magnetic Contact with Terminals

  • 3/4" recessed with 3/4" magnet and terminals
  • 1/2" gap in steel
  • Staggered T terminals ensure a secure electrical connection

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
947-75TWH White
947-75TBR Brown

Product Search

Search by product name