Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

956RPT
Mini Roller Plunger Switch with Terminals

Description

Introducing Honeywell’s exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.

Features

Mini Roller Plunger Switch with Terminals

  • Shorter body for easier recess fit
  • Also available with leads (956RP)
  • Full 180° activation
  • Staggered T terminals ensure a secure electrical connection

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
956RPT-WH White
956BR-B With 18" (46cm) leads brown
956-2WH SPDT with 18" leads

Product Search

Search by product name