Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

944T
3/8" Magnetic Contact with Screw Terminals

Description

Introducing Honeywell’s exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.

Features

3/8" Magnetic Contact with Screw Terminals

  • 3/8" diameter press fit design
  • Screw terminals eliminates wire splicing and soldering
  • Standard gap: 3/4" (19mm)
  • Staggered T Terminals ensure a secure electrical connection

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Staggered T Contacts Data Sheet PDF 127.09 KB 09/16/2011
Staggered T Contacts Data Sheet PDF 127.09 KB 09/16/2011
Ordering Information

Part No. Description
944T-WH White
944WH-M Extra magnet (10 Pack)
944BR-M Extra magnet (10 Pack)

Product Search

Search by product name

 

Support Materials

944T Diagram