Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

IS312-B

IS312
Compact PIR Motion Sensor with Pet-Immunity

Description

Designed with the installer in mind, this small form factor motion detector offers a trouble-free, out of the box experience to simplify the install process and reduce install time.

With the passive infrared IS312, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover tamper, and selectable pet immunity up to 36kg.

Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms.

Features

  • Sleek, Sturdy Housing
  • Pet friendly Selectivity (36kg)
  • Integrated Screw Retention Features
  • Uniform Sensitivity Optics
  • Wall-to-Wall Coverage
  • Superior Detection and False Alarm Immunity
  • Selectable Look Down
  • PIR White Light Immunity
  • Wall/ceiling bracket supplied (IS312B only)

Product Documentation


Title   Size Date
Data Sheets - Dealer
IS3000 and DT8000 Series Datasheet 367.85 KB 09/15/14
Ordering Information

Part No. Description
IS312 12 x 17m compact PIR Motion Sensor with Pet-Immunity
IS312B 12 x 17m compact PIR Motion Sensor with Pet-Immunity and wall/ceiling bracket

Product Search

Search by product name

 

Support Materials

IS312 Detection Pattern

360° Experience

360° Experience