Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

ViewGuard DUAL

Viewguard DUAL AM

Description

Viewguard DUAL:
Mirror optic dual motion sensor with Anti-Masking

Features

  • Range: 15m x 15m (Selectable to 15, 13, 11 & 8m)
  • Micro processor controlled
  • Current 6.6 mA @ 12VDC
  • Infrared light guide antimasking
  • Memory
  • Operating temperature: -10°C to 55°C.
  • Tamper switch
  • Dimensions (h x w x d): 158 x 64 x 48mm
  • EN50131-1 Security Grade 3, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets - Dealer
ViewGuard PIR datasheet 201.88 KB 01/29/08
Ordering Information

Part No. Description
033450 Viewguard DUAL: Mirror optic dual motion sensor with Anti-Masking, X-band microwave frequency 10,587GHz
(for UK only)
033440 Viewguard DUAL: Mirror optic dual motion sensor with Anti-Masking, X-band microwave frequency 9,35GHz
(for countries outside the UK)

View the Video

Dual technology Motion Sensor

Product Search

Search by product name