Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

995
Recess mount PIR motion detector

Description

Recess Mount PIR Motion Detector

  • 40' x 56' coverage
  • Attractive styling
  • Fits single gang box or can be recessed into wall
  • Built-in "Signature Analysis" pulse count reduces false alarms
  • Horizontal and vertical adjustment
  • Excellent RFI immunity
  • SMD construction

Features

Superior RFI Test Methods

The Radio Frequency Interference (RFI) test method used by ADEMCO's Quality Assurance department is superior to the methods used by most other manufacturers.

A Transverse ElectroMagnetic (TEM) cell used by most other manufacturers is a small chamber in which products are placed and then irradiated with RF energy at an established level to try to induce a false alarm. Unfortunately, TEM cells are susceptible to standing waves and other phenomena which have a tendency to overstate the level of immunity.

ADEMCO uses a full-size, shielded RF chamber that more realistically emulates real world conditions. To maintain high accuracy, the chamber is calibrated to the desired RF energy level at every test frequency prior to running each test. Comparison tests between and ADEMCO's full-size chamber and a TEM cell have shown that an immunity of 10V/m in ADEMCO's chamber corresponds to an immunity of 20-30V/m in a TEM cell.

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
995 Recessed Mount PIR Motion Detector. Includes lens masking labels, plug-in wiring harness, color matched mounting hardware
995LR Long range lens
Accessories
995LR Long range lens for 995
995PA Pet alley lens for 995

Product Search

Search by product name

 

Support Materials

Standard Lens
Long Range Lens
Pet Alley Lens

Accessory Products

SMB-10
SMB-10C
SMB-10T