Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

997
Ceiling mount PIR motion detector

Description

Ceiling Mount PIR Motion Detector

  • 360ยบ look down capability 
  • 8'-12' mounting height
  • Twist-off cover for easy removal
  • Locally & remotely controllable walk test LED
  • SMD technology
  • 6 year over-the-counter warranty

Features

The ASC Edge:

Automated SMD Construction on the Flex Lines

Ademco has been a pioneer in the use of Surface Mount Device (SMD) construction in the security industry. Starting with surface mount passive components like resistors and capacitors, then moving to integrated circuits like amplifiers, now even sophisticated microprocessors are surface mounted on ADEMCO's Flexible Manufacturing Lines. All ADEMCO motion detectors, fabricated using automated SMD construction, provide you and your customers with major benefits:

1. Higher Reliability: Each component is located precisely by robotic cameras and each solder connection is carefully controlled by computer.

2. Fewer "out-of-the-box" problems: Because the components are automatically selected and placed properly on the PCB, there is virtually no opportunity for error in the fabrication process.

3. Improved RF Immunity: SMD components have no leads that could act as miniature antennas where absorbing even a minute amount of RF energy can lead to false alarms in high gain circuits such as PIR motion detectors.

Product Documentation


Title   Size Date
997 Data Sheet PDF 136.38 KB 09/16/2011
Ordering Information

Part No. Description
997 Ceiling Mount PIR Motion Detector. Includes lens masking labels PIR Pattern

Product Search

Search by product name

 

Support Materials

997 Protection Pattern