Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

IS2500 Series

IS2500 Series
Family of Passive Infrared Motion Sensors

Description

Honeywell's new IS2500 Series consists of a complete range of easy-to-install motion sensors featuring reliable detection, selectable pet immunity, improved false alarm protection and global compliance. Sleek and attractive, all IS2500 sensors share the same family look.

   

Features

  • Complete line:
    The three available coverage patterns 11/18/30 Meter models (35/60/100') can satisfy every installation, all with the same family look. With three versions, the un-tampered IS2500, the tampered IS2500T and fully featured IS2500TC, we have all the features needed for every installation.
  • Global Compliance:
    Our designs meet many of the world's motion detector standards, including the new EN50131-1 and EN50131-2-2 standards.
  • Selectable Pet Immunity (IS2535/T/TC only):
    Digital processing for improved detection and false alarm protection
  • Full Contact ID or ADEMCO High-Speed Reporting
    Our IS2535 family has switch selectable pet immunity. Whether using the high security/non-pet setting, the intermediate 18Kg/40 lbs. mode or the large 36Kg/80 lbs. setting, you have all the options in one unit.
  • Easy Installation:
    The IS2500 family contains 45? terminal blocks, EOL terminals and our new automatic walk test, making installation and testing a snap.
  • Selectable Sensitivity:
    Two DIP switches make it easy to adjust the sensitivity and adequately protect the premises. Four different levels are available. Each setting modifies either the PIR pulse count or the alarm threshold, allowing the installer utmost flexibility.
  • Flexible Mountings:
    The IS2500 family mounts on walls, in corners or on ceilings, with heights from 2.3-2.7 meters (7'6" to 9'). The IS2500 works with the SMB10 family of swivel brackets.
  • Low temperature version:
    With the IS2500LT (low temp), there is now a product that can be used in cold environments to temperatures as low as -40C. Applications include but are not limited to; unheated sheds, garages, warehouses, etc.
  • False Alarm Immunity:
    The IS2500 family is designed to meet false alarm standards including SIA, EN50131-1 and TS50131-2-2. Microprocessor control helps filter out real signals from false sources. Our patented Black Bug Guard improves falses due to bright lights.
  • Easier Maintenance (IS2500TC family):
    The IS2500TC series is easy to maintain when installed with remote test and alarm memory features.
  • Uniform Sensitivity Optics:
    Custom designed Fresnel lenses help detect intruders at the edge of the protected area as easily as an intruder is directly in front of the sensor.
  • Patented Mirror Look Down:
    Provides better coverage up close with multiple zones in the look down area.

Product Documentation


Title   Size Date
Data Sheets - Dealer
IS2560TC datasheet 93.19 KB 07/23/08
Engineering Specs
IS2535 A&E specs 37.5 KB 08/20/08
IS2500 Series Brochure PDF 310.74 KB 09/16/2011
IS2500 Series Data Sheet PDF 691.03 KB 09/16/2011
IS2535 A&E Specification DOC 43.52 KB 09/16/2011
Ordering Information

Part No. Description
IS2535 11m/35' Selectable Pet Immune PIR, IS2535/5 Five Pack, IS2535/10 Ten Pack, IS2535/25 Twenty-five Pack
IS2535T 11m/35' Selectable Pet Immune PIR with Case Tamper
IS2560T 18m/60' Wide Area PIR with Case Tamper
IS2535TC 11m/35' Selectable Pet Immune PIR, Case Tamper, Form C, Alarm Memory, Remote LED
IS2560TC 18m/60' Wide Area PIR, Case Tamper, Form C, Alarm Memory, Remote LED
IS25100TC 30m/100' Long Range PIR, Case Tamper, Form C, Alarm Memory, Remote LED
IS2500LT Low Temperature PIR, includes 11m/35', 18m/60' (installed) and 30m/100' lenses
Accessories
SMB10 Universal White Swivel Mount Bracket, 5 pack (0-000-110-01)
SMB10T Tampered Universal White Swivel Mount Bracket, 5 pack (0-000-155-01)
SMB10C Universal White Ceiling Mount Bracket, 5 pack (0-000-111-01)

Advertisements
One Size Fits All - IS2500 Series
View as PDF  Advertisement

Product Search

Search by product name