Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

IS215TCE
Passive Infrared Motion Sensor

Description

Passive Infrared Motion Sensor

The IS215TCE Motion Sensor offers quality detection in an attractive white housing. The IS215TCE is fully featured, flexible and simple to install for basic security applications.

   

Features

Global Compliance

  • Meets EN 50131-1, Grade 2 Class II
  • Meets TS EN50131-2-2 Grade 2, Class II

Temperature Compensation

  • Advanced Dual Slope Microprocessor Controlled
  • Digital processing for improved detection and False alarm protection

Shock Algorithm

  • Reduces false alarms

Tamper Proof Design

  • Alarm relay cannot be compromised with a magnet

Installer Friendly Settings

  • Dip switches are easier to program and can not be lost unlike jumpers

Improved EMI Immunity

  • Surface mount design reduces false activation due to RF interference

Attractive Sleek Design

  • The stylish white housing is designed to blend with any room d├ęcor

Surfaced Run Wiring

  • A large wiring channel allows for quick, neat installations

Look-down Zones

  • IntelliSense patented look-down mirror provides for optimum detection pattern directly beneath the sensor

Mounting Flexibility

  • The unit easily mounts on walls or in corners for a full range of coverage. With subtle corner mounting knockouts, the IS215TCE maintains its streamlined aesthetics no matter where it is placed

    Sabotage-resistant Lens Design

    • The lens wraps around a retainer, making it more stable and difficult to sabotage

    Selectable Sensitivity

    • Sensitivity can be adjusted to match installation requirements

    Tamper Switch

    • The sealed tamper switch signals before any enclosure access is possible

    White Light Immunity

    • A white light absorbing, black bug guard dramatically increases white light immunity to greater than 6500 Lux, reducing false activations

    Bug Guard

    • Prevents insect access into the sensor optics, reducing the chance of false activation

    Applications

    • Designed for residential and light commercial applications

    Silent Relay

    • Can be used in quiet environments

    Automatic Walk Test

    • Saves time on installation

Product Documentation


Title   Size Date
IS215TCE IS215TCE-MIC Data Sheet PDF 177.56 KB 09/16/2011
Ordering Information

Part No. Description
IS215TCE Passive Infrared Motion Sensor
Accessories
SMB10 Universal White Swivel Mount Bracket, 5 pack (0-000-110-01)
SMB10T Tampered Universal White Swivel Mount Bracket, 5 pack (0-000-155-01)
SMB10C Universal White Ceiling Mount Bracket, 5 pack (0-000-111-01)

Product Search

Search by product name