Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

IS215T
Passive Infrared Motion Sensor

Description

Passive Infrared Motion Sensor

The IS215T Motion Sensor offers quality detection in an attractive white housing. The IS215T is fully featured, flexible and simple to install for basic security applications.

   

Features

Ultra Low current design
50% reduction in max current consumption.

Silent Relay
Can be used in quiet environments.

Tamper Proof Design
Alarm relay cannot be compromised with a magnet.

Installer Friendly Settings
Dip switch design offers easy to set parameters with no jumpers to mess with.

Improved EMI Immunity
Surface Mount Design reduces false activations due to RF interference.

Attractive Sleek Design
The stylish white housing is designed to blend with any room d├ęcor.

Surfaced Run Wiring
A large wiring channel allows for quick, neat installations.

Look-down Zones
IntelliSense patented look-down mirror provides for optimum detection pattern directly beneath the sensor.

Mounting Flexibility
The unit easily mounts on walls or in corners for a full range of coverage. With subtle corner mounting knockouts, the IS-215T maintains its streamlined aesthetics no matter where it is placed.

Sabotage-resistant Lens Design
The lens wraps around a retainer, making it more stable and difficult to sabotage.

Selectable Sensitivity
Sensitivity can be adjusted to match installation requirements.

Tamper Switch
The sealed tamper switch signals before any enclosure access is possible.

White Light Immunity
A white light absorbing, black bug guard dramatically increases white light immunity to greater than 6500 Lux, reducing the chance of false activation.

Bug Guard
Prevents insect access into the sensor optics, reducing the chance of false activation.

Applications
Designed for residential and light commercial applications.

Product Documentation


Title   Size Date
IS215T Data Sheet PDF 105.01 KB 01/10/2013
Ordering Information

Part No. Description
IS215T Passive Infrared Motion Sensor
Accessories
SMB10 Universal White Swivel Mount Bracket, 5 pack (0-000-110-01)
SMB10T Tampered Universal White Swivel Mount Bracket, 5 pack (0-000-155-01)
SMB10C Universal White Ceiling Mount Bracket, 5 pack (0-000-111-01)

Product Search

Search by product name