Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

DT7550UK2
Dual Technology Sensor with Maskalert™

Description

Dual Technology Sensor with Maskalert™ (Range : 15m x 18m )

Features

  • Advanced DualCore™ Signal Processing supports a multitude of advanced functions, including concurrent diagnostics, digital fluorescent light interference filter, digital adaptive microwave threshold, adaptive baselines, and Bi-Directional Temperature Compensation. Separate trouble relay
  • K-Band technology, Frequency : 24,125Ghz
  • Power requirements : 7,5~16V DC, 25mA @ 12VDC
  • Tamper switch
  • Operating temperature -10°C to 55°C.
  • Dimensions : 119x71x42mm (h x w x d) l EN50131-1 Security Grade 3, Environmental Class II
  • PD6662 grade 3
  • TS50131-2-4 Grade 3

Product Documentation


Title   Size Date
Data Sheets - Dealer
DT7550UK2 Data Sheet 1.17 MB 06/02/09
Owners Manual
DT7550UK2 Installation Instructions 1.35 MB 06/02/09
Ordering Information

Part No. Description
DT7550UK2 Dual Technology Sensor with Maskalert™

Product Search

Search by product name