Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

DT7235T
DUAL Technology Motion Sensor

Description

Motion Sensor

The DT7235T DUAL TEC® Motion Sensor provides reliable protection with pet immunity for up to 100 lbs. in a simple installation configuration that requires no adjustments. Optimum performance is achieved using K-Band microwave technology and Uniform Sensitivity Optics.

Features

>Reliable Detection with 100 lb. Animal Immunity
By combining Uniform Sensitivity Optics with the advantages offered by K-Band technology, the DT7235T sensor gives installers the best of both worlds — quality detection and the ability to ignore pets or other animals up to 100 lbs.

Fast and Simple Installation without Adjustments
No adjustments are necessary. Installers simply mount the unit at the recommended height, conduct a brief walk-test and the sensor is ready. A highly visible, single colored LED helps the installer easily identify range from any distance or angle within the pattern.

Superb Detection through K-Band Technology
K-Band microwave technology delivers sharp detection without holes or weak spots. The custom-made source offers pattern shaping to fill the protected area with a broad, balloon-shaped pattern which matches the PIR pattern. It also offers pattern containment to reduce the penetration of microwave energy through walls.

Patented False Alarm Prevention Features
The DT7235T offers more than the standard features that protect against false alarms due to RF signals, electrostatic discharge, and electrical overstress. The patented black bug guard improves white light immunity and the patented adaptive microwave threshold circuit automatically adjusts for room disturbances.

Sturdy, Attractive Housing
The sleek, sturdy housing fits into a variety of building styles and blends with any room decor. ABS plastic is used for shock and impact protection. The housing offers a convenient wiring channel, knockouts for mounting and wiring, and easy access to wiring terminals.

Uniform Sensitivity Optics
The custom-designed Fresnel lens provides the same sensitivity for human targets at the edge of the pattern as exists directly in front of the sensor, giving the DT7235T consistent coverage throughout the protected area.

Microwave Adaptive Threshold
Using a patented microwave adaption circuit, the DT7235T automatically adjusts its thresholds to account for room disturbances such as ceiling fans and other repetitive moving objects which are not an intrusion event. The result – excellent false alarm immunity even in “active” rooms.

White Light Immunity
A patented black bug guard reduces false alarms by providing 6,500 lux of white light immunity. This helps reduce false alarm problems caused by lights, flashlights or reflective objects.

Microwave Supervision
Independent circuitry supervises the microwave against failure.

Effective in Hot or Cold Environments
The DT7235T operates effectively in harsh environments (14° to 131° F / -10° to 55° C). Temperature compensation adjusts processing for improved detection and false alarm immunity.

Product Documentation


Title   Size Date
Dual Tech Family Feature Chart PDF 50.61 KB 09/16/2011
DT 7235T Data Sheet PDF 103.29 KB 01/11/2013
Fiche technique (French Data Sheet) PDF 68.16 KB 09/16/2011
Ordering Information

Part No. Description
DT7235T DUAL TEC Motion Sensor
Accessories
DT7000-PALK Pet Alley Lens Kit (10 pack)
SMB10 Universal White Swivel Mount Bracket, 5 pack (0-000-110-01)
SMB10T Tampered Universal White Swivel Mount Bracket, 5 pack (0-000-155-01)
SMB10C Universal White Ceiling Mount Bracket, 5 pack (0-000-111-01)

Advertisements
What Came First  DT adWhat Came First? - DT Series Sensors
View as PDF  Advertisement

Product Search

Search by product name

 

Support Materials

Detection Patterns
Mounting Locations
Dimensions

Accessory Products

SMB-10T
SMB-10C
SMB-10