Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

FG1625TAS
FlexGuard® Glassbreak Sensor

Description

FlexGuard® Glassbreak sensor with selectable sensitivity
Mount anywhere, surface mount design, suitable for all glass types

Features

Key features include:

  • Power requirements : 6~18V DC, 12mA @ 12VDC
  • Tamper switch
  • Compatible with the FG-701 Breakglass simulator
  • Dimensions (h x w x d): 98 x 62 x 21.8mm
  • Range: 7.6m - 360° (adjustable range up to 7.6m)
  • CE

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
FG1625TAS Adjustable Range Glassbreak Sensor

Product Search

Search by product name