Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

FG1615T
FlexGuard® Glassbreak Sensor

Description

FlexGuard® Glassbreak Sensor
The new FG1615T Glassbreak Sensor uses the latest technology to provide faster response and increased false alarm immunity. The FG1615T is designed to allow fast and easy installation. Optimum operation can be quickly verified using the FG-701 Glassbreak Simulator.

Features

  • Selectable sensitivity, mount anywhere, surface mount design, all glass types.
  • Range: 4.6m maximum, omnidirectional no minimum range
  • Tamper switch
  • Compatible with the FG701 Breakglass simulator
  • Power requirements: 6 ~ 18 VDC, 12 mA typical @ 12 VDC
  • Dimensions (h x w x d): 98 x 62 x 21.8mm
  • CE

Product Documentation


Title   Size Date
FG Series End User Brochure PDF 592.98 KB 09/16/2011
FlexGuard Glass Break Detector Brochure PDF 1918.07 KB 08/04/2014
Dealer Data Sheet FG1615 PDF 46.24 KB 09/16/2011
Ordering Information

Part No. Description
FG1615T FlexGuard® Glassbreak Sensor

Product Search

Search by product name