Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

SC100

SC100
Seismic sensor for vaults, ATMs, safes & night deposit safes

Description

The SC100 is a universal seismic sensor which can be used to protect vaults, strong rooms, doors, fixed ATMs, safes and other solid structures. It is the smallest Seismic sensor on the market so easier to fit when space is limited, allowing businesses to protect items that were previously difficult to adequately protect.

Features:

  • Integrated EOL resistors
  • Integrated temperature alarm
  • Easy to set with diagnostic LED
  • Remote test options
  • ATM/vault selection by DIP switch
  • Very low current consumption (3mA)
  • Compact size
  • Power requirements: 8 -16V DC
  • Dimensions (h x w x d): 80 mm x 60 mm x 21 mm

Product Documentation


Title   Size Date
Data Sheets - Dealer
SC100 series Data sheet 107.3 KB 02/15/11
SC100 Series Seismic Vibration Sensors PDF 639.28 KB 09/19/2013
SC100 Series Data Sheet PDF 119.17 KB 08/24/2012
Ordering Information

Part No. Description
SC100 Seismic sensor for vaults, ATMs, safes & night deposit safes

Product Search

Search by product name